Product Hierarchy
Product Hierarchy

ACP-B - XTran PSU 110-220 VAC for XT-2215-A nodes




XTran AC Power Supply with 110-220 VAC input for XT-2215-A

Product Overview

Part Number: V30912-A5020-A4
Power Supply Protection: Auto recoverable: Over temperature / Overcurrent / Overvoltage
Power Supply Efficiency: At 230VAC (full load): 89%; At 110VAC (full load): 85% (measured including fans)
Output Power: 900W

Power requirements

Input voltage: 100-240VAC ± 10% (50-60Hz)
Inrush Current Max: Cold start ETSI 300-132-1: < 30Apk

Ambient conditions

MTBF (MIL-HDBK 217F: Gb 25 ºC): 34 years with 2 units in a chassis, 900W Load
Operating Temperature Range: -20° to +55°C (-4° to 131°F)
Storage Temperature Range: -30° to +75°C (-22° to 167°F)
Relative humidity (non-condensing): 0-95 %

Mechanical construction

Overall Width: 200.0 mm
Overall Height: 44.5 mm
Depth: 285.8 mm
Weight: 2.5 kg
Power Supply Connector: IEC max. 10A: IEC320 on front panel
Node Compatibility: Core: XT-2215-A

Approvals

Basis Standard: CE, EN 55032:2015 + A11:2020, EN IEC 61000-3-2:2019, EN 61000-3-3:2013 + A2 :2021, EN 55035:2017 + A11:2020, EN IEC 61000-6-1:2019, EN IEC 61000-6-2:2019, EN IEC 61000-6-3:2021, EN IEC 61000-6-4:2019
Safety of industrial control equipment: EN 62368-1:2014
Power Utility: EN 61000-6-5:2015, EN 61850-3:2014 (§6.7), IEEE 1613-2009 (§4), IEEE1613-2013 (clause 5,7,8,9,10)
Transportation: EN 50121-4:2016 + A1:2019

Reliability

Guarantee: Standard 1 year (extension possible)

Scope of delivery and accessories

Accessories to Order Separately: EU AC power cord with IEC lock - 2.5m: V30812-A3060-A9; UK AC power cord with IEC lock - 2.5m: V30812-A3060-A12; US AC power cord with IEC lock - 2.5m: V30812-A3060-A13

Further Instructions

Product Documentation: Available via Belden Solutions Portal site
Certificates: Available via Belden Solutions Portal site

History

Update and Revision: Revision Number: 0.23 Revision Date: 11-14-2025
No accessories are available for this product