Product Hierarchy
Product Hierarchy

DCP-B - XTran PSU 88-300 VDC for XT-1104-A, XT-2206-A, XT-2209-A and XT-2210-A nodes




XTran DC Power Supply with 88-300 VDC input for XT-1104-A, XT-2206-A, XT-2209-A, XT-2210-A

Product Overview

Part Number: V30912-A5020-A3
Power Supply Protection: Auto restart: Over temperature / Overcurrent
Power Supply Efficiency: At 230VDC and Pout is 220W: 91%; At 110VDC and Pout is 220W: 87%
Output Power: 220W

Power requirements

Input voltage: 88-300VDC (nominal 230VDC)
Inrush Current Max: Cold start 230VDC: 30A

Ambient conditions

MTBF (MIL-HDBK 217F: Gb 25 ºC): 34 Years
Operating Temperature Range: -30° to +65°C (-22° to 149°F)
Storage Temperature Range: -30° to +75°C (-22° to 167°F)
Relative humidity (non-condensing): 0-95 %

Mechanical construction

Overall Width: 40.32 mm
Overall Height: 126 mm
Depth: 193 mm
Weight: 0.9 kg
Power Supply Connector: PC 4/ 3-G-7,62 BK and BF-PC 4 BK on front panel, PC 4 HV/ 3-STF-7,62 for cable
Node Compatibility: XT-1104-A, XT-2206-A, XT-2209-A, XT-2210-A

Approvals

Basis Standard: CE, EN 55032:2015 + A11:2020, EN IEC 61000-3-2:2019, EN 61000-3-3:2013 + A2 :2021, EN 55035:2017 + A11:2020, EN IEC 61000-6-1:2019, EN IEC 61000-6-2:2019, EN IEC 61000-6-3:2021, EN IEC 61000-6-4:2019
Safety of industrial control equipment: EN 62368-1:2014
Power Utility: EN 61000-6-5:2015, EN 61850-3:2014 (§6.7), IEEE 1613-2009 (§4), IEEE1613-2013 (clause 5,7,8,9,10)
Transportation: EN 50121-4:2016 + A1:2019

Reliability

Guarantee: Standard 1 year (extension possible)

Scope of delivery and accessories

Accessories to Order Separately: PSU cable (3m) for DCP-B power supply: S30927-C3-A30

Further Instructions

Product Documentation: Available via Belden Solutions Portal site
Certificates: Available via Belden Solutions Portal site

History

Update and Revision: Revision Number: 0.21 Revision Date: 11-14-2025
No accessories are available for this product