Product Hierarchy
Product Hierarchy

Universal Style Cable Runway - Universal Style Cable Runway




Universal Style Cable Runway

Application

Product Overview: Maximum load capacity when supported every 5' with minimal deflection is 132 lb/ft. Welded steel tubing construction.
Features: Overall length - 10', side stringer = 1.5" x .375" x .065", cross member = 1.5" x .375" x .065" welded at 12" intervals
Environmental Space: Indoor

Environmental and Overall Characteristics

Finish: Powdercoat Finish
Material: Steel

Related Part Numbers

Packaging: Individually Boxed
Variants
Part #DescriptionColorLead timeShipping Weight
BLRS250-12BUniversal-Style 250 cable runway/UL Classified - 12"W x 10'LBlackBlack lead time (14 day ARO)24 lb
BLRS250-18BUniversal-Style 250 cable runway/UL Classified - 18"W x 10'LBlackBlack lead time (14 day ARO)28 lb
BLRS250-24BUniversal-Style 250 cable runway/UL Classified - 24"W x 10'LBlackBlack lead time (14 day ARO)32 lb
BLRS250-12WUniversal-Style 250 cable runway/UL Classified - 12"W x 10'LWhiteWhite extended lead time will be (6-8 weeks ARO)24 lb
BLRS250-18WUniversal-Style 250 cable runway/UL Classified - 18"W x 10'LWhiteWhite extended lead time will be (6-8 weeks ARO)28 lb
BLRS250-24WUniversal-Style 250 cable runway/UL Classified - 24"W x 10'LWhiteWhite extended lead time will be (6-8 weeks ARO)32 lb
Update and Revision: Revision Number: 0.156 Revision Date: 02-20-2026
PDF_194772.pdf
No accessories are available for this product