Product Hierarchy
Product Hierarchy

UTG20PCUP - UTG 20 PATCHCORD, BONDED UTP, T568A/B, CMP

UTG 20 PATCHCORD, BONDED UTP, T568A/B, CMP

Product Overview

Suitable Applications: UTG 20, 10GBASE-T

Physical Characteristics (Overall)

Total Number of Pairs: 4
Overall Nominal Diameter: 0.255 in
Wiring Scheme: T568A/B-T568A/B
Packaging: Individually packaged in a clear plastic bag.

Connectors

Materials
DescriptionMaterialColor
BootElastomerTranslucent
ConductorBC - Bare Copper
Front ConnectionBlades Phosphor Bronze with 50u inch Gold over Nickel Plating
Inner JacketPVC - Polyvinyl Chloride
InsulationPO - Polyolefin
Outer JacketPVC - Polyvinyl Chloride

Electrical Characteristics

Dielectric Strength: 1,000 V RMS @ 60 Hz for 1 minute
Current Rating: 1.500 A
Insulation Resistance: 500 M-Ohm Minimum
Max Contact Resistance: 20 mOhm

Temperature Range

Installation Temperature Range: -10°C To +60°C
Storage Temperature Range: -40°C To +70°C
Operating Temperature Range: -10°C To +60°C

Mechanical Characteristics

Min Bend Radius (Overall Cable): 1.040 in
Plug /Jack Compatibility: RJ45
Termination Interface
ConnectionDurabilities
Mated Connection750 Cycles

Standards

UL Rating: Plenum
Other Standards: FCC Part 68, Subpart F, IEC 60603-7
Third Party Performance Verification: UTG Framework 1.0, UTG Bear Attack (BERetAC)

Applicable Environmental and Other Programs

Environmental Space: Plenum
EU Directive 2002/95/EC (RoHS): Yes
MII Order #39 (China RoHS): EUP 50

Flammability, LS0H, Toxicity Testing

Safety Listing: c(UL)us Listed

Product Notes

Labeling: Belden Part Number, Performance Acronym, Wiring Scheme and Cord Length

History

Update and Revision: Revision Number: 0.158 Revision Date: 07-10-2019
Date: 2006-01-01
No accessories are available for this product