(1176)Fiber Patch Cords
(485)Double-Ended Cordsets
(75)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(505)AV Assemblies
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
UTG 10 PATCHCORD, BONDED UTP, T568A/B, CMP
| Suitable Applications: | UTG 10, 1000BASE-T |
| Total Number of Pairs: | 4 |
| Overall Nominal Diameter: | 0.238 in |
| Wiring Scheme: | T568A/B-T568A/B |
| Packaging: | Individually packaged in a clear plastic bag. |
| Description | Material | Color |
|---|---|---|
| Boot | Elastomer | Translucent |
| Conductor | BC - Bare Copper | |
| Front Connection | Blades Phosphor Bronze with 50u inch Gold over Nickel Plating | |
| Inner Jacket | PVC - Polyvinyl Chloride | |
| Insulation | PO - Polyolefin | |
| Outer Jacket | PVC - Polyvinyl Chloride |
| Dielectric Strength: | 1,000 V RMS @ 60 Hz for 1 minute |
| Current Rating: | 1.500 A |
| Insulation Resistance: | 500 M-Ohm Minimum |
| Max Contact Resistance: | 20 mOhm |
| Installation Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -40°C To +70°C |
| Operating Temperature Range: | -20°C To +75°C |
| Min Bend Radius (Overall Cable): | 1.040 in |
| Plug /Jack Compatibility: | RJ45 |
| Connection | Durabilities |
|---|---|
| Mated Connection | 750 Cycles |
| UL Rating: | Plenum |
| Other Standards: | FCC Part 68, Subpart F, IEC 60603-7 |
| Third Party Performance Verification: | UTG Framework 1.0 |
| Environmental Space: | Plenum |
| EU Directive 2002/95/EC (RoHS): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Safety Listing: | c(UL)us Listed |
| Labeling: | Belden Part Number, Performance Acronym, Wiring Scheme and Cord Length. |
| Update and Revision: | Revision Number: 0.156 Revision Date: 07-10-2019 |