(188)Server Cabinets
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
(32)Rack & Cabinets Accessories
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
(109)Uni-Radio Coax, 50 Ohm, M76 Type, 20 AWG Stranded Bare Copper Conductor, PE Insulation, 91% Bare Copper Braid Shield, LSZH Jacket
Suitable Applications: | Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification) |
Series Type: | UR Series |
No. of Elements | Size | Stranding | Nom. Diameter | Material |
---|---|---|---|---|
1 | 20 AWG | Stranded | 0.96 mm | TC - Tinned Copper |
Element | Material | Nom. Insulation Diameter |
---|---|---|
Insulated Conductor | PE - Polyethylene | 2.95 mm (0.116 in) |
Outer Shield Type | Material | Coverage |
---|---|---|
Braid | Bare Copper (BC) | 91% |
Material | Nom. Diameter |
---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 5 mm |
Table Notes: | According to EN 50290-2-20 |
Regularity of Impedance: | Min. 40 dB |
Frequency | Min. Return Loss |
---|---|
5 - 30 MHz | 20 dB |
30 - 470 MHz | 20 dB |
470 - 1000 MHz | 18 dB |
Table Notes: | In each frequency band, 3 peak values up to 4 dB lower are allowed |
Frequency | Nom. Attenuation |
---|---|
100 MHz | 15.5 dB/100m |
200 MHz | 22.2 dB/100m |
600 MHz | 39.8 dB/100m |
1000 MHz | 52.7 dB/100m |
Max. Conductor DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|
31.8 Ohm/km (9.69 Ohm/1000ft) | 98 pF/m (30 pF/ft) | 50 Ohm | 66% |
Voltage Rating |
---|
4000 V DC / 2000 V RMS |
Operating | Installation | Storage |
---|---|---|
-15°C To +70°C | -5°C To +50°C | -15°C To +70°C |
Stationary Min. |
---|
25 mm (0.98 in) |
Environmental Suitability: | Indoor - Euroclass Eca |
Flammability / Reaction to Fire: | IEC 60332-1-2 |
CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
CENELEC Compliance: | EN 50289 |
European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
European Directive Compliance: | EU CE Mark |
UK Regulation Compliance: | UKCA Mark |
Update and Revision: | Revision Number: 0.202 Revision Date: 12-16-2022 |
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
URM76NH.01100 | Black | Reel | 100 m | 8719605111036 |