Product Hierarchy
Product Hierarchy

URM76 - URM76 - Uni-Radio Coax, 50 Ohm, M76 Type, 20 AWG Stranded BC, 91% BC Braid, PVC Jkt


Uni-Radio Coax, 50 Ohm, M76 Type, 20 AWG Stranded Bare Copper Conductor, PE Insulation, 91% Bare Copper Braid Shield, PVC Jacket

Product Overview

Suitable Applications: Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification)

Construction Details

Series Type: UR Series
Conductor
No. of ElementsSizeStrandingNom. DiameterMaterial
120 AWGStranded0.96 mmBC - Bare Copper
Insulation
ElementMaterialNom. Insulation Diameter
Insulated ConductorPE - Polyethylene2.95 mm (0.116 in)
Outer Shield
Outer Shield TypeMaterialCoverage
BraidBare Copper (BC)91%
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride5 mm (0.20 in)
Outer Jacket1 Table Notes: According to EN 50290-2-20

Electrical Characteristics

Regularity of Impedance: Min. 40 dB
Return Loss
FrequencyMin. Return Loss
5 - 30 MHz20 dB
30 - 470 MHz20 dB
470 - 1000 MHz18 dB
Return Loss Table Notes: In each frequency band, 3 peak values up to 4 dB lower are allowed
Attenuation
FrequencyNom. Attenuation
100 MHz15.5 dB/100m
200 MHz22.2 dB/100m
600 MHz39.8 dB/100m
1000 MHz52.7 dB/100m
Electricals
Max. Conductor DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
31.8 Ohm/km (9.69 Ohm/1000ft)98 pF/m (30 pF/ft)50 Ohm66%
Voltage
Voltage Rating
4000 V DC / 2000 V RMS

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-40°C To +70°C-5°C To +50°C-40°C To +70°C
Bend Radius
Stationary Min.
25 mm (0.98 in)

Standards and Compliance

Environmental Suitability: Indoor - Euroclass Eca
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca; CPR UKCA Class: Eca
CENELEC Compliance: EN 50289
European Directive Compliance: EU CE Mark
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.311 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
URM76.01100BlackReel100 m8719605111029
URM76.00500BlackReel500 m8719605111012
Date: 2005-11-07
No accessories are available for this product