Product Hierarchy
Product Hierarchy

URM70NH - URM70NH - Uni-Radio Coax, 75 Ohm, M70 Type, 24 AWG Stranded BC, 91% BC Braid, LSZH Jkt


Uni-Radio Coax, 75 Ohm, M70 Type, 24 AWG Stranded Bare Copper Conductor, PE Insulation, 91% Bare Copper Braid Shield, LSZH Jacket

Product Overview

Suitable Applications: Standard analog video

Construction Details

Series Type: UR Series
Conductor
No. of ElementsSizeStrandingNom. DiameterMaterial
124 AWGStranded0.6 mmTC - Tinned Copper
Insulation
ElementMaterialNom. Insulation Diameter
Insulated ConductorPE - Polyethylene3.25 mm (0.128 in)
Outer Shield
Outer Shield TypeMaterialCoverage
BraidBare Copper (BC)91%
Outer Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)5.8 mm
Table Notes: According to EN 50290-2-20

Electrical Characteristics

Regularity of Impedance: Min. 40 dB
Return Loss (RL)
FrequencyMin. Return Loss
5 - 30 MHz20 dB
30 - 470 MHz20 dB
470 - 1000 MHz18 dB
Table Notes: In each frequency band, 3 peak values up to 4 dB lower are allowed
Attenuation
FrequencyNom. Attenuation
100 MHz15.2 dB/100m
200 MHz21.8 dB/100m
600 MHz39.1 dB/100m
1000 MHz51.7 dB/100m
Electricals
Max. Conductor DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
92 Ohm/km (28 Ohm/1000ft)67 pF/m (20 pF/ft)75 Ohm66%
Voltage
Voltage Rating
3600 V DC / 1800 V RMS

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-15°C To +70°C-5°C To +50°C-15°C To +70°C
Bend Radius
Stationary Min.
30 mm (1.2 in)

Standards and Compliance

Environmental Suitability: Indoor - Euroclass Eca
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca; CPR UKCA Class: Eca
CENELEC Compliance: EN 50289
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3
European Directive Compliance: EU CE Mark
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.204 Revision Date: 12-16-2022

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
URM70NH.10100BlackReel100 m8719605111005
Date: 2005-11-02
No accessories are available for this product