(784)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3651)Modular Couplers
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
(1076)M12
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
Uni-Radio Coax, 50 Ohm, M43 Type, 20 AWG Solid Bare Copper Conductor, PE Insulation, 91% Bare Copper Braid Shield, PVC Jacket
| Suitable Applications: | Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification) |
| Series Type: | UR Series |
| No. of Elements | Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|---|
| 1 | 20 AWG | Solid | 0.9 mm | BC - Bare Copper |
| Element | Material | Nom. Insulation Diameter |
|---|---|---|
| Insulated Conductor | PE - Polyethylene | 2.95 mm (0.116 in) |
| Outer Shield Type | Material | Coverage |
|---|---|---|
| Braid | Bare Copper (BC) | 91% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 5 mm |
| Outer Jacket1 Table Notes: | According to EN 50290-2-20 |
| Regularity of Impedance: | Min. 40 dB |
| Frequency | Min. Return Loss |
|---|---|
| 5 - 30 MHz | 20 dB |
| 30 - 470 MHz | 20 dB |
| 470 - 1000 MHz | 18 dB |
| Return Loss Table Notes: | In each frequency band, 3 peak values up to 4 dB lower are allowed |
| Frequency | Nom. Attenuation |
|---|---|
| 100 MHz | 13 dB/100m |
| 200 MHz | 18.7 dB/100m |
| 300 MHz | 23.2 dB/100m |
| 600 MHz | 33.8 dB/100m |
| 1000 MHz | 44.6 dB/100m |
| Max. Conductor DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|
| 28 Ohm/km (8.5 Ohm/1000ft) | 98 pF/m (30 pF/ft) | 50 Ohm | 66% |
| Voltage Rating |
|---|
| 4000 V DC / 2000 V RMS |
| Operating | Installation | Storage |
|---|---|---|
| -40°C To +70°C | -5°C To +50°C | -40°C To +70°C |
| Stationary Min. |
|---|
| 25 mm (0.98 in) |
| Environmental Suitability: | Indoor - Euroclass Eca |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
| CENELEC Compliance: | EN 50289 |
| European Directive Compliance: | EU CE Mark |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.212 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| URM43.01100 | Black | Reel | 100 m | 8719605110954 |
| URM43.00500 | Black | Reel | 500 m | 8719605110947 |