(14289)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7151)Outdoor Fiber Cable
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
(1268)Instrumentation Cable
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
(818)VFD Cable
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
Uni-Radio Coax, 75 Ohm, M202 Type, 23 AWG Stranded Bare Copper Conductor, PE Insulation, 57% Bare Copper Braid Shield, PVC Jacket
| Suitable Applications: | Standard analog video |
| Series Type: | UR Series |
| No. of Elements | Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|---|
| 1 | 22 AWG | Stranded | 0.75 mm | BC - Bare Copper |
| Element | Material | Nom. Insulation Diameter |
|---|---|---|
| Insulated Conductor | PE - Polyethylene (Foam) | 3.25 mm (0.128 in) |
| Outer Shield Type | Material | Coverage |
|---|---|---|
| Braid | Bare Copper (BC) | 57% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 5.1 mm |
| Outer Jacket1 Table Notes: | According to EN 50290-2-20 |
| Regularity of Impedance: | Min. 40 dB |
| Frequency | Min. Return Loss |
|---|---|
| 5 - 30 MHz | 20 dB |
| 30 - 470 MHz | 20 dB |
| 470 - 1000 MHz | 18 dB |
| Return Loss Table Notes: | In each frequency band, 3 peak values up to 4 dB lower are allowed |
| Frequency | Nom. Attenuation |
|---|---|
| 100 MHz | 11 dB/100m |
| 200 MHz | 16 dB/100m |
| 500 MHz | 27 dB/100m |
| 900 MHz | 40 dB/100m |
| Max. Conductor DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|
| 54 Ohm/km (16 Ohm/1000ft) | 55 pF/m (17 pF/ft) | 75 Ohm | 81% |
| Voltage Rating |
|---|
| 2400 V DC / 1200 V RMS |
| Operating | Installation | Storage |
|---|---|---|
| -40°C To +70°C | -5°C To +50°C | -40°C To +70°C |
| Stationary Min. |
|---|
| 26 mm (1.0 in) |
| Environmental Suitability: | Indoor - Euroclass Eca |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
| CENELEC Compliance: | EN 50289 |
| European Directive Compliance: | EU CE Mark |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.205 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| URM202.10200 | Black | Reel | 200 m | 8719605110916 |
| URM202.11200 | Gray | Reel | 200 m | 8719605110923 |
| URM202.12200 | White | Reel | 200 m | 8719605110930 |