(109)Type KX Thermocouple, 8 Pair 16AWG (Solid) Chromel+Alumel, XLPE Insulation Yel, Red Color Code, Individual & Overall Beldfoil® Shield, Yellow LSZH Outer Jacket, 600V TC 90C Dry/Wet SUN RES
Suitable Applications: | Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners |
Element | AWG | Stranding | Material | Nominal Diameter | No. of Pairs |
---|---|---|---|---|---|
Pair(s) | 16 | Solid | Chromel & Alumel | 0.051 in | 8 |
Conductor Count: | 16 |
Element | Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|---|
Pair(s) | XLP, XLPO, XLPE (Thermoset) | 0.113 in | 0.031 in |
Number | Color |
---|---|
Pair 1 | Yellow and Red Numbered 1 |
Pair 2 | Yellow and Red Numbered 2 |
Pair 3 | Yellow and Red Numbered 3 |
Pair 4 | Yellow and Red Numbered 4 |
Pair 5 | Yellow and Red Numbered 5 |
Pair 6 | Yellow and Red Numbered 6 |
Pair 7 | Yellow and Red Numbered 7 |
Pair 8 | Yellow and Red Numbered 8 |
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire Diameter | Drainwire AWG |
---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 0.046 in | 18 |
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire Diameter | Drainwire AWG |
---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 0.046 in | 18 |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.824 in | 0.063 in |
Nominal Conductor DCR |
---|
4.2 Ohm/1000ft |
UL Temp Rating: | 90°C Wet/Dry |
Operating Temperature Range: | -25°C To +90°C |
Bulk Cable Weight: | 211 lbs/1000ft |
Max. Pull Tension: | 499 lbs |
Min Bend Radius (Overall): | 6.5 in |
NEC/(UL) Compliance: | TC |
ANSI Compliance: | MC 96.1-1982 Type KX |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2011/65/EU (RoHS 2): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
CA Prop 65: | Yes |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes |
Suitability - Sunlight Resistance: | Yes |
CSA/C(UL) Flammability: | FT4 |
IEEE Flammability: | 1202 |
UL voltage rating: | 600 V RMS (Type TC) |
Update and Revision: | Revision Number: 0.53 Revision Date: 01-10-2024 |