Type KX Thermocouple, 1 Pair 16AWG (Solid) Chromel+Alumel, XLPE Insulation Yel, Red Color Code, Overall Beldfoil® Shield, Yellow LSZH Outer Jacket, 600V TC 90C Dry/Wet SUN RES
| Suitable Applications: | Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners |
| Element | AWG | Stranding | Material | Nominal Diameter | No. of Pairs |
|---|---|---|---|---|---|
| Pair(s) | 16 | Solid | Chromel & Alumel | 0.051 in | 1 |
| Conductor Count: | 2 |
| Element | Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|---|
| Pair(s) | XLP, XLPO, XLPE (Thermoset) | 0.113 in | 0.031 in |
| Number | Color |
|---|---|
| 1 | Yellow |
| 2 | Red |
| Drainwire Material | Drainwire Diameter | Drainwire AWG |
|---|---|---|
| TC - Tinned Copper | 0.046 mm | 18 |
| Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire Diameter | Drainwire AWG |
|---|---|---|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 0.046 in | 18 |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.324 in | 0.047 in |
| UL Temperature Rating: | 90°C |
| Operating Temperature Range: | -25°C To +90°C |
| Bulk Cable Weight: | 65 lbs/1000ft |
| Min Bend Radius (Overall): | 3.25 in |
| NEC Articles: | Article 336 |
| NEC/(UL) Compliance: | TC |
| ANSI Compliance: | MC 96.1-1982 Type KX |
| IEEE Compliance: | 1202 |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| CA Prop 65: | Yes |
| Suitability - Indoor: | Yes |
| Suitability - Outdoor: | Yes |
| Suitability - Sunlight Resistance: | Yes |
| IEEE Flammability: | IEEE 1202 |
| UL voltage rating: | 600 V RMS (Type TC) |
| Update and Revision: | Revision Number: 0.52 Revision Date: 02-15-2024 |