Product Hierarchy
Product Hierarchy

UHF7G0.75CY - MachFlex™ High Flex 350CY UL Certified, 6 C + 1 G 0.75 mm² Str BC, PVC Ins, PVC Inner Jkt, TCBS, PVC Outer Jkt


MachFlex™ High Flex Control 350CY UL Certified, 6 Conductors + Ground 0.75 mm² Stranded Bare Copper, PVC Insulation, PVC Inner Jacket, Tinned Copper Braid Shield, PVC Outer Jacket

Product Overview

Suitable Applications: Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. This type of cables with flex cycles more than 5 millions would be ideally applied to drag chain and the frequently moving fields. Shielding would highly enable the cables be qualified with excellent immunity. This product group also meets UL standard requirements.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)60.75 mm²StrandedBC - Bare Copper
Ground10.75 mm²StrandedBC - Bare Copper
Insulation
ElementMaterialColor Code
Conductor(s)PVC - Polyvinyl ChlorideBlack #1, Black #2, Black #3, Black #4, Black #5, Black #6
GroundPVC - Polyvinyl ChlorideYellow/Green
Outer Shield
Shield TypeMaterialCoverage
BraidTinned Copper (TC)80%
Inner Jacket
Material
PVC - Polyvinyl Chloride
Outer Jacket
Material
PVC - Polyvinyl Chloride
Overall Cable Diameter (Nominal): 10.7 mm (0.421 in)

Electrical Characteristics

Voltage
UL Voltage RatingVoltage Rating
300 V (Max. Operating Voltage)300/500 V (Max. Operating Voltage (VDE)), 4000 V (Testing Voltage)

Mechanical Characteristics

Temperature
OperatingInstallation
0°C to +70°C ( UL: +80°C ) (Continuous movement)‐40°C to +80°C ( UL: +80°C ) (Fixed installation)
Table Notes: "Drag Chain Performance : 1m Travel Distance, Travel Speed 2m/s, Acceleration 4m/s² ≥ 5,000,000 Cycles; 5m Travel Distance, Travel Speed 3m/s, Acceleration 10m/s² ≥ 200,000 Cycles"
Bend Radius
Stationary Min.Installation Min.
80.25 mm (3.159 in)42.8 mm (1.69 in)
Bulk Cable Weight: 176 kg/km (118 lbs/1000ft)

Standards and Compliance

Environmental Suitability: UV Resistance, Oil Resistance - EN 50290-2-22 (TM54)
Flammability / Reaction to Fire: FT 1 , VW-1, IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2
AWM Compliance: AWM 2464, AWM I/II A/B
ISO/IEC Compliance: IEC 60228
CENELEC Compliance: EN 50363-4-1, EN 50363-3
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)
Other Standard Compliance(s): VDE 0285, UL 1581, VDE 0295, DIN VDE 0207-363-4-1, BS 6360

Product Notes

Notes: General Reference Standards : DIN VDE 0245, DIN VDE 0207-363-3, DIN VDE 0473-811-404, DIN EN 60811-404

History

Update and Revision: Revision Number: 0.5 Revision Date: 10-22-2024

Part Numbers

Variants
Item #ColorLength
UHF7G0.75CY 010200MBlack200 m
UHF7G0.75CY 010300MBlack300 m
UHF7G0.75CY 010500MBlack500 m
UHF7G0.75CY 006200MBlue200 m
UHF7G0.75CY 006300MBlue300 m
UHF7G0.75CY 006500MBlue500 m
UHF7G0.75CY G8U200MGray, RAL 7001200 m
UHF7G0.75CY G8U300MGray, RAL 7001300 m
UHF7G0.75CY G8U500MGray, RAL 7001500 m
No accessories are available for this product