(109)Type EX Thermocouple, 1 Pair 16AWG (Solid) Chromel+Constantan, XLPE Insulation Pur, Red Color Code, Overall Beldfoil® Shield, Purple LSZH Outer Jacket, 600V TC 90C Dry/Wet SUN RES
Suitable Applications: | Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners |
Element | AWG | Stranding | Material | No. of Pairs |
---|---|---|---|---|
Pair(s) | 16 | Solid | Chromel & Constantan | 1 |
Conductor Count: | 2 |
Element | Material | Nominal Diameter |
---|---|---|
Pair(s) | XLP, XLPO, XLPE (Thermoset) | 0.324 in |
Color |
---|
Red |
Violet |
Type | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG |
---|---|---|---|---|
Tape | Beldfoil® | 100% | TC - Tinned Copper | 18 AWG |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.324 in | 0.047 in |
UL Voltage Rating |
---|
600 V RMS |
UL Temp Rating: | 90°C Dry, 90°C Wet |
Operating Temperature Range: | -25°C To +90°C |
UV Resistance: | Yes |
Min Bend Radius (Overall): | 2.6 in |
NEC/(UL) Compliance: | TC |
ANSI Compliance: | MC 96.1-1982 Type EX |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2011/65/EU (RoHS 2): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
Suitability - Burial: | Yes |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes |
Suitability - Sunlight Resistance: | Yes |
UL Flammability: | UL1685 Vertical Tray Flame Test |
IEEE Flammability: | 1202 |
UL voltage rating: | 600 V RMS (Type TC) |
Update and Revision: | Revision Number: 0.51 Revision Date: 02-15-2024 |