(188)Server Cabinets
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
(32)Rack & Cabinets Accessories
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
(109)UL Type TC (1277) XLPE/LSZH, 3+G Conductor 4/0 AWG (19x10) Bare Copper, XLPE Insulation M4 Color Code, 1 4AWG (7x12) Ground Wire, Black LSZH Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES
Suitable Applications: | harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc. |
Element | AWG | Stranding | Material | No. of Conductors |
---|---|---|---|---|
Conductor(s) | 4/0 | 19x9.5 | BC - Bare Copper | 3 |
Ground | 4 | 7x12 | BC - Bare Copper | 1 |
Conductor Count: | 3 |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
XLP, XLPO, XLPE (Thermoset) | 0.627 in | 0.056 in |
No Insulation |
Number | Color |
---|---|
Conductors 1 - 3 | ICEA S-73-732 Table M4: Black and Numbered |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 1.557 in | 0.103 in |
Nominal Conductor DCR |
---|
.067 Ohm/1000ft |
Max. Recommended Current [A] |
---|
225 Amps per Conductor at 30ºC |
UL Description | UL Voltage Rating | Voltage Rating [V] |
---|---|---|
TC | 600 V RMS (Type TC) | 600 V RMS (Type TC) |
UL Temp Rating: | 90°C Dry, 90°C Wet |
Operating Temperature Range: | -30°C To +90°C |
Wet Temp Range: | -30°C To +90 °C |
Bulk Cable Weight: | 2512 lbs/1000ft |
Max. Pull Tension: | 4029 lbs |
Min. Bend Radius/Minor Axis: | 7.79 in |
NEC/(UL) Compliance: | TC-ER, XHHW-2 |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (RoHS 2): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes |
Suitability - Sunlight Resistance: | Yes |
UL Flammability: | UL1685 Vertical Tray |
IEEE Flammability: | 1202 |
UL voltage rating: | 600 V RMS (Type TC) |
Item # | Put-Up Type |
---|---|
U034A4G 0102500 | Reel |
Update and Revision: | Revision Number: 0.52 Revision Date: 01-10-2024 |