(188)Server Cabinets
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
(32)Rack & Cabinets Accessories
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
(109)UL Type TC (1277) XLPE/LSZH, 2 Conductor 14AWG (7x22) Bare Copper, XLPE Insulation E2 Color Code, Black LSZH Outer Jacket, 600V TC 90C Dry/Wet SUN RES
Suitable Applications: | harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc. |
Element | AWG | Stranding | Material | No. of Conductors |
---|---|---|---|---|
Conductor(s) | 14 | 7x22 | BC - Bare Copper | 2 |
Conductor Count: | 2 |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
XLP, XLPO, XLPE (Thermoset) | 0.133 in | 0.031 in |
Number | Color |
---|---|
1 | Black |
2 | Red |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.398 in | 0.067 in |
Nominal Conductor DCR |
---|
2.52 Ohm/1000ft |
Max. Recommended Current [A] |
---|
25 Amps per Conductor at 30ºC |
UL Description | UL Voltage Rating | Voltage Rating [V] |
---|---|---|
TC | 600 V RMS (Type TC) | 600 V RMS (Type TC) |
UL Temp Rating: | 90°C Dry, 90°C Wet |
Operating Temperature Range: | -30°C To +90°C |
Wet Temp Range: | -30°C To +90 °C |
Bulk Cable Weight: | 83 lbs/1000ft |
Max. Pull Tension: | 64 lbs |
Min. Bend Radius/Minor Axis: | 1.59 in |
NEC/(UL) Compliance: | TC, XHHW-2 |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (RoHS 2): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes |
Suitability - Sunlight Resistance: | Yes |
UL Flammability: | UL1685 UL Loading |
IEEE Flammability: | 1202 |
UL voltage rating: | 600 V RMS (Type TC) |
Item # | Put-Up Type |
---|---|
U02142 0102500 | Reel |
Update and Revision: | Revision Number: 0.53 Revision Date: 02-15-2024 |