Product Hierarchy
Product Hierarchy

U02102 - TC XLPE/LSZH, 2 C #10 Str BC, XLPE Ins E2, Blk LSZH Jkt, 600V TC 90C Dry/Wet SUN RES

UL Type TC (1277) XLPE/LSZH, 2 Conductor 10 AWG (7x18) Bare Copper, XLPE Insulation E2 Color Code, Black LSZH Outer Jacket, 600V TC 90C Dry/Wet SUN RES

Product Overview

Suitable Applications: harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc.

Physical Characteristics (Overall)

Conductor
ElementAWGStrandingMaterialNo. of Conductors
Conductor(s)107x18BC - Bare Copper2
Conductor Count: 2
Insulation
MaterialNominal DiameterNominal Wall Thickness
XLP, XLPO, XLPE (Thermoset)0.174 in0.031 in
Color Chart
NumberColor
1Black
2Red
Outer Jacket
MaterialNominal DiameterNominal Wall Thickness
LSZH - Low Smoke Zero Halogen (Flame Retardant)0.477 in0.067 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
1.04 Ohm/1000ft
Current
Max. Recommended Current [A]
40 Amps per Conductor at 30ºC
Voltage
UL DescriptionUL Voltage RatingVoltage Rating [V]
TC600 V RMS (Type TC)600 V RMS (Type TC)

Temperature Range

UL Temp Rating: 90°C Dry, 90°C Wet
Operating Temperature Range: -30°C To +90°C
Wet Temp Range: -30°C To +90 °C

Mechanical Characteristics

Bulk Cable Weight: 138 lbs/1000ft
Max. Pull Tension: 166 lbs
Min. Bend Radius/Minor Axis: 1.91 in

Standards

NEC/(UL) Compliance: TC, XHHW-2

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes

Suitability

Suitability - Indoor: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: UL1685 UL Loading
IEEE Flammability: 1202
UL voltage rating: 600 V RMS (Type TC)

History

Update and Revision: Revision Number: 0.53 Revision Date: 02-15-2024
Date: 2005-04-01
No accessories are available for this product