(4)| Environmental Space: | Indoor |
| Overall Depth: | 6.0 in |
| Mount Type: | 19 in |
| Finish: | Black powdercoat finish |
| Material: | Steel |
| Color: | Black |
| Included Parts: | Mounting Hardware |
| Part # | Description | Height | Width | Depth | Weight |
|---|---|---|---|---|---|
| BHTTH196 | Top Transition Channel, High-Density | 6.0 in | 19.0 in | 6.0 in | 5.1 lb |
| BHTD196 | Lower Transition Channel, Double | 6.0 in | 19.0 in | 6.0 in | 4.0 lb |
| BHTL196 | Lower Transition Channel | 1.75 in | 19.0 in | 6.0 in | 3.0 lb |
| BHTT196 | Top Transition Channel | 1.75 in | 19.0 in | 6.0 in | 2.6 lb |
| Update and Revision: | Revision Number: 0.136 Revision Date: 11-09-2022 |