(109)Tray Grade, Indoor/Outdoor, Multi-Loose-Tube, OS2, 24 Fibers, Dry Tubes 2.5mm, Aluminum Interlock Armor, Double Jacket, Black, CPE, OFCR, Oil Res 1 & 2
Product Category: | Fiber Multi-Loose Tube Cable |
Suitable Applications: | Extended Distance Horizontal & Backbone Data/Telco Network, Noisy Environment, Indoor/Outdoor & Wet Locations, Armored, UV Resistant, Oil Res 1 & 43 |
Fiber Type: | OS2 |
Fiber Core Diameter: | 8.2/125 µm |
Fiber Diameter: | 250 µm |
Fiber Color Coding: | TIA-598-D |
Number of Active Subunits: | 2 |
Number of Fillers: | 3 |
Fibers Per Subunit: | 12 |
Subunit Waterblocking: | Gel Free |
Subunit Diameter: | 0.098 in (2.5 mm) |
Strength Member: | Fiberglass Yarns |
Material: | PVC - Polyvinyl Chloride |
Nom. Diameter: | 0.456 in (11.6 mm) |
Color: | Black |
Armor Type and Material: | AIA - Aluminum Interlock Armor |
Jacket Material: | CPE - Chlorinated Polyethylene |
Nom. Diameter: | 0.770 in (19.6 mm) |
Wavelength | 1310 nm | 1550 nm |
---|---|---|
Max. Attenuation | 0.35 | 0.25 |
Mode Field Diameter | 9.2 µm | 10.4 µm |
1 Gigabit Ethernet Performance | 5000 m | |
10 Gigabit Ethernet Performance | 10000 m | 40000 m |
Min. Bend Radius During Installation: | 20x Cable OD |
Min. Bend Radius During Operation: | 10x Cable OD |
Max. Tensile Strength During Installation: | 2670 N (600 lbf) |
Max. Tensile Strength During Operation: | 800 N (180 lbf) |
Crush Resistance: | 440 N/cm |
Bulk Cable Weight: | 232 lbs/kft (345 kg/km) |
Installation Temperature Range: | -10°C to +60°C |
Operating Temperature Range: | -40°C to +70°C |
Storage Temperature Range: | -40°C to +70°C |
Environmental Suitability: | Indoor/Outdoor, Sunlight Resistance, Burial |
Flammability / Reaction to Fire: | UL 1666 Riser, FT4 |
NEC / UL Compliance: | OFCR |
ICEA Compliance: | S-104-696 |
Update and Revision: | Revision Number: 0.9 Revision Date: 11-14-2022 |
Item # |
---|
TU-SLD-024-RI2N |