Networking & Data Cable
(703)Industrial Ethernet Cable
(187)Enterprise Category Cable
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(162)Access Nodes
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
(394)Cellular Routers
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
Tray Grade, Indoor/Outdoor, Breakout, OS2, 4 Fibers, Subunits 2.0mm 900um, Aluminum Interlock Armor, Double Jacket, Black, CPE, OFCR, Oil Res 1 & 2
| Product Category: | Fiber Breakout Cable |
| Suitable Applications: | Extended Distance Horizontal & Backbone Data/Telco Network, Noisy Environment, Indoor/Outdoor & Wet Locations, Oil Res 1 /2, Rodent Proof |
| Fiber Type: | OS2 |
| Fiber Core Diameter: | 8.2/125 µm |
| Fiber Diameter: | 250 µm |
| Fiber Buffer Material: | PVC - Polyvinyl Chloride |
| Fiber Buffer Diameter: | 900 µm |
| Fiber Count: | 4 |
| Fiber Color Coding: | TIA-598-D |
| Number of Active Subunits: | 4 |
| Fibers Per Subunit: | 1 |
| Subunit Diameter: | 0.078 in (2.0 mm) |
| Subunit Color: | Yellow |
| Fiber SubUnit Strength Members: | Waterblocking aramid yarns |
| Central Strength Member Type: | GRP |
| Core Wrap Material: | Waterblocking tape |
| Inner Jacket Strength Member: | Waterblocking Aramid Yarns |
| Material: | PVC - Polyvinyl Chloride |
| Nominal Diameter@InnerJacket1 (cnv): | 0.321 in (8.2 mm) |
| Color: | Black |
| Number of Inner Jacket Ripcords: | 1 |
| Armor Type and Material: | AIA - Aluminum Interlock Armor |
| Jacket Material: | CPE - Chlorinated Polyethylene |
| Nom. Diameter: | 0.635 in (16.1 mm) |
| Wavelength | 1310 nm | 1550 nm |
|---|---|---|
| Max. Attenuation | 0.50 dB/km | 0.50 dB/km |
| Mode Field Diameter | 9.2 µm | 10.4 µm |
| 1 Gigabit Ethernet Performance | 5,000 m | -- |
| 10 Gigabit Ethernet Performance | 10,000 m | 40,000 m |
| Minimum Bend Radius During Installation: | 20x Cable OD |
| Minimum Bend Radius During Operation: | 10x Cable OD |
| Max. Tensile Strength During Installation: | 1335 N (300 lbf) |
| Max. Tensile Strength During Operation: | 400 N (90 lbf) |
| Crush Resistance: | 440 N/cm |
| Bulk Cable Weight: | 145 lbs/kft (216 kg/km) |
| Installation Temperature Range: | -10°C to +60°C |
| Operating Temperature Range: | -50°C to +70°C |
| Storage Temperature Range: | -50°C to +70°C |
| Environmental Suitability: | Indoor/Outdoor, Sunlight Resistance, Oil Resistance, Oil Resistance - Oil Res I/II, Burial |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | OFCR, FT4 |
| CEC / C(UL) Compliance: | . |
| ICEA Compliance: | S-104-696 |
| Update and Revision: | Revision Number: 0.17 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | UPC |
|---|---|---|---|
| TU-SBB-004-RI2N | Black | Cut to Length | 612825485063 |