Product Hierarchy
Product Hierarchy

TU-SBB-002-RI2 - Tray, In+Outdoor, BO, OS2, 2f, Subunit 2.0mm, AIA, Dbl Jkt, Blk, CPE, OFCR, Oil Res 1/2


Tray Grade, Indoor/Outdoor, Breakout, OS2, 2 Fibers, Subunits 2.0mm 900um, Aluminum Interlock Armor, Double Jacket, Black, CPE, OFCR, Oil Res 1 & 2

Product Overview

Product Category: Fiber Breakout Cable
Suitable Applications: Extended Distance Horizontal & Backbone Data/Telco Network, Noisy Environment, Indoor/Outdoor & Wet Locations, Oil Res 1 /2, Rodent Proof

Fiber Specifications

Fiber Type: OS2
Fiber Core Diameter: 8.2/125 µm
Fiber Diameter: 250 µm
Buffer Material: PVC - Polyvinyl Chloride
Buffer Diameter: 900 µm
Fiber Count: 2
Fiber Color Coding: TIA-598-D

Cable Construction

Number of Active Subunits: 2
Fibers Per Subunit: 1
Subunit Diameter: 0.078 in (2.0 mm)
Subunit Color: Yellow
Subunit Strength Members: Waterblocking aramid yarns
Core Wrap: Waterblocking tape

Inner Jacket Specifications

Strength Member: Waterblocking Aramid Yarns
Material: PVC - Polyvinyl Chloride
Nom. Diameter: 0.260 in (6.6 mm)
Color: Black
Number of Ripcords: 1

Armor Specifications

Armor Type and Material: AIA - Aluminum Interlock Armor

Outer Jacket Specifications

Jacket Material: CPE - Chlorinated Polyethylene
Nom. Diameter: 0.570 in (14.5 mm)
Optical Characteristics
Wavelength1310 nm1550 nm
Max. Attenuation0.50 dB/km0.50 dB/km
Mode Field Diameter9.2 µm10.4 µm
1 Gigabit Ethernet Performance5,000 m--
10 Gigabit Ethernet Performance10,000 m40,000 m

Mechanical Characteristics

Min. Bend Radius During Installation: 20x Cable OD
Min. Bend Radius During Operation: 10x Cable OD
Max. Tensile Strength During Installation: 1335 N (300 lbf)
Max. Tensile Strength During Operation: 400 N (90 lbf)
Crush Resistance: 440 N/cm
Bulk Cable Weight: 125 lbs/kft (187 kg/km)

Temperature Range

Installation Temperature Range: -10°C to +60°C
Operating Temperature Range: -50°C to +70°C
Storage Temperature Range: -50°C to +70°C

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Sunlight Resistance, Oil Resistance, Burial
Sustainability: CA Prop 65
Flammability / Reaction to Fire: OFCR, FT4
ICEA Compliance: S-104-696

History

Update and Revision: Revision Number: 0.16 Revision Date: 11-14-2022

Part Numbers

Variants
Item #ColorPutup TypeUPC
TU-SBB-002-RI2NBlackCut to Length612825485032
No accessories are available for this product