Product Hierarchy
Product Hierarchy

TU-3LG-144-RH2 - Tray, In+Outdoor, MLT, OM3, 144f, Gel Tubes 2.8mm, SIA, Dbl Jkt, Blk, CPE, OFCR, Oil Res 1/2


DataTuff Tray, Indoor/Outdoor, Multi-Loose-Tube, OM3, 144 Fibers, Gel Filled Tubes 2.8mm, Steel Interlock Armor, Double Jacket, Black, CPE, OFCR, Oil Res 1 & 2

Product Overview

Product Category: Fiber Multi-Loose Tube Cable
Suitable Applications: Extended Distance Horizontal & Backbone Data/Telco Network, Noisy Environment, Indoor/Outdoor & Wet Locations, Rodent Proof

Fiber Specifications

Fiber Type: OM3
Fiber Core Diameter: 50/125 µm
Fiber Diameter: 250 µm
Fiber Count: 144
Fiber Color Coding: TIA-598-D

Cable Construction

Number of Active Subunits: 12
Fibers Per Subunit: 12
Subunit Waterblocking: Gel Filled
Subunit Diameter: 0.110 in (2.8 mm)
Subunit Color: TIA-598-D
Central Strength Member: Upjacketed GRP
Core Wrap: Waterblocking tape

Inner Jacket Specifications

Strength Member: Waterblocking Aramid Yarns
Material: PVC - Polyvinyl Chloride
Nom. Diameter: 0.701 in (17.8 mm)
Color: Black
Number of Ripcords: 1

Armor Specifications

Armor Type and Material: SIA - Steel Interlock Armor

Outer Jacket Specifications

Jacket Material: CPE - Chlorinated Polyethylene
Nom. Diameter: 1.115 in (28.3 mm)
Optical Characteristics
Wavelength850 nm1300 nm
Max. Attenuation3.0 dB/km1.0 dB/km
1 Gigabit Ethernet Performance1000550
10 Gigabit Ethernet Performance300 m-
Min. Effective Modal Bandwidth (EMB)2000 MHz.km-
Min. Overfilled Launch (OFL) Bandwidth1500 MHz.km500 MHz.km

Mechanical Characteristics

Min. Bend Radius During Installation: 20x Cable OD
Min. Bend Radius During Operation: 10x Cable OD
Max. Tensile Strength During Installation: 2670 N (600 lbf)
Max. Tensile Strength During Operation: 800 N (180 lbf)
Crush Resistance: 440 N/cm
Bulk Cable Weight: 511 lbs/kft (760 kg/km)

Temperature Range

Installation Temperature Range: -10°C to +60°C
Operating Temperature Range: -50°C to +70°C
Storage Temperature Range: -50°C to +70°C

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Sunlight Resistance, Oil Resistance, Burial
Sustainability: CA Prop 65
Flammability / Reaction to Fire: OFCR, FT4
ICEA Compliance: S-104-696

History

Update and Revision: Revision Number: 0.14 Revision Date: 11-14-2022

Part Numbers

Variants
Item #ColorPutup TypeUPC
TU-3LG-144-RH2NBlackCut to Length612825486152
No accessories are available for this product