Product Hierarchy
Product Hierarchy

TU-3BB-006-RI2 - Tray, In+Outdoor, BO, OM3, 6f, Subunit 2.0mm, AIA, Dbl Jkt, Blk, CPE, OFCR, Oil Res 1/2


Tray Grade, Indoor/Outdoor, Breakout, OM3, 6 Fibers, Subunits 2.0mm 900um, Aluminum Interlock Armor, Double Jacket, Black, CPE, OFCR, Oil Res 1 & 2

Product Overview

Product Category: Fiber Breakout Cable
Suitable Applications: Extended Distance Horizontal & Backbone Data/Telco Network, Noisy Environment, Indoor/Outdoor & Wet Locations, Oil Res 1 /2, Rodent Proof

Fiber Specifications

Fiber Type: OM3
Fiber Core Diameter: 50/125 µm
Fiber Diameter: 250 µm
Fiber Buffer Material: PVC - Polyvinyl Chloride
Fiber Buffer Diameter: 900 µm
Fiber Count: 6
Fiber Color Coding: TIA-598-D

Cable Construction

Number of Active Subunits: 6
Fibers Per Subunit: 1
Subunit Diameter: 0.078 in (2.0 mm)
Subunit Color: Aqua
Fiber SubUnit Strength Members: Waterblocking aramid yarns
Central Strength Member Type: GRP
Core Wrap Material: Waterblocking tape

Inner Jacket Specifications

Inner Jacket Strength Member: Waterblocking Aramid Yarns
Material: PVC - Polyvinyl Chloride
Nominal Diameter@InnerJacket1 (cnv): 0.382 in (9.7 mm)
Color: Black
Number of Inner Jacket Ripcords: 1

Armor Specifications

Armor Type and Material: AIA - Aluminum Interlock Armor

Outer Jacket Specifications

Jacket Material: CPE - Chlorinated Polyethylene
Nom. Diameter: 0.695 in (17.7 mm)
Optical Characteristics
Wavelength850 nm1300 nm
Max. Attenuation3.0 dB/km1.0 dB/km
1 Gigabit Ethernet Performance1,000 m550 m
10 Gigabit Ethernet Performance300 m--
Min. Effective Modal Bandwidth (EMB)2000 MHz.km--
Min. Overfilled Launch (OFL) Bandwidth1500 MHz.km500 MHz.km

Mechanical Characteristics

Minimum Bend Radius During Installation: 20x Cable OD
Minimum Bend Radius During Operation: 10x Cable OD
Max. Tensile Strength During Installation: 1335 N (300 lbf)
Max. Tensile Strength During Operation: 400 N (90 lbf)
Crush Resistance: 440 N/cm
Bulk Cable Weight: 162 lbs/kft (242 kg/km)

Temperature Range

Installation Temperature Range: -10°C to +60°C
Operating Temperature Range: -50°C to +70°C
Storage Temperature Range: -50°C to +70°C

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Sunlight Resistance, Oil Resistance, Oil Resistance - Oil Res I/II, Burial
Sustainability: CA Prop 65
Flammability / Reaction to Fire: OFCR, FT4
ICEA Compliance: S-104-696

History

Update and Revision: Revision Number: 0.17 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeUPC
TU-3BB-006-RI2NBlackCut to Length612825484943
No accessories are available for this product