(109)DataTuff Tray, Indoor/Outdoor, Multi-Loose-Tube, OM1, 48 Fibers, Gel Filled Tubes 2.8mm, Aluminum Interlock Armor, Double Jacket - PVC Inner / CPE Outer, OFCR, Oil Res 1 & 2
Product Category: | Fiber Multi-Loose Tube Cable |
Suitable Applications: | Extended Distance Horizontal & Backbone Data/Telco Network, Noisy Environment, Indoor/Outdoor & Wet Locations, Rodent Proof |
Fiber Type: | OM1 |
Fiber Core Diameter: | 62.5/125 µm |
Fiber Diameter: | 250 µm |
Fiber Count: | 48 |
Fiber Color Coding: | TIA-598-D |
Number of Active Subunits: | 4 |
Number of Fillers: | 1 |
Fibers Per Subunit: | 12 |
Subunit Waterblocking: | Gel Filled |
Subunit Diameter: | 0.110 in (2.8 mm) |
Subunit Color: | TIA-598-D |
Central Strength Member: | GRP |
Core Wrap: | Waterblocking tape |
Strength Member: | Waterblocking Aramid Yarns |
Material: | PVC - Polyvinyl Chloride |
Nom. Diameter: | 0.454 in (11.5 mm) |
Color: | Black |
Armor Type and Material: | AIA - Aluminum Interlock Armor |
Nom. Diameter: | 0.765 in (19.4 mm) |
Wavelength | 850 nm | 1300 nm |
---|---|---|
Max. Attenuation | 3.25 dB/km | 1.0 dB/km |
1 Gigabit Ethernet Performance | 300 m | 550 m |
10 Gigabit Ethernet Performance | 33 m | - |
Min. Restricted Mode Launch | 220 MHz.km | - |
Min. Overfilled Launch (OFL) Bandwidth | 200 MHz.km | 500 MHz.km |
Min. Bend Radius During Installation: | 20x Cable OD |
Min. Bend Radius During Operation: | 10x Cable OD |
Max. Tensile Strength During Installation: | 2670 N (600 |
Max. Tensile Strength During Operation: | 800 N (180 lbf) |
Crush Resistance: | 440 N/cm |
Bulk Cable Weight: | 231 lbs/kft (344 kg/km) |
Installation Temperature Range: | -10°C to +60°C |
Operating Temperature Range: | -50°C to +70°C |
Storage Temperature Range: | -50°C to +70°C |
Environmental Suitability: | Sunlight Resistance, Oil Resistance, Burial |
Sustainability: | CA Prop 65 |
Flammability / Reaction to Fire: | OFCR, FT4 |
ICEA Compliance: | S-104-696 |
Update and Revision: | Revision Number: 0.27 Revision Date: 11-14-2022 |
Item # | Color | Putup Type |
---|---|---|
TU-1LG-048-RI2N | Black | Reel |