Transit Grade, Indoor/Outdoor, Breakout, OS2, 12 Fibers, Subunits 2.0mm 900um, Aluminum Interlock Armor, Double Jacket - LSZH, OFCR-ST1
| Product Category: | Fiber Breakout Cable |
| Suitable Applications: | Extended Distance Horizontal & Backbone Data/Telco Network, Noisy Environment, Indoor/Outdoor & Wet Locations, Rodent Proof |
| Fiber Type: | OS2 |
| Fiber Core Diameter: | 8.2/125 µm |
| Fiber Diameter: | 250 µm |
| Fiber Buffer Material: | LSZH - Low Smoke Zero Halogen |
| Fiber Buffer Diameter: | 900 µm |
| Fiber Count: | 12 |
| Fiber Color Coding: | TIA-598-D |
| Number of Active Subunits: | 12 |
| Fibers Per Subunit: | 1 |
| Subunit Diameter: | 0.078 in (2.0 mm) |
| Subunit Color: | Yellow |
| Fiber SubUnit Strength Members: | Waterblocking Aramid Yarns |
| Central Strength Member Type: | Upjacketed GRP |
| Core Wrap Material: | Waterblocking Tape |
| Inner Jacket Strength Member: | Waterblocking Aramid Yarns |
| Material: | LSZH - Low Smoke Zero Halogen (Flame Retardant) |
| Nominal Diameter@InnerJacket1 (cnv): | 0.540 in (13.7 mm) |
| Color: | Black |
| Number of Inner Jacket Ripcords: | 1 |
| Armor Type and Material: | AIA - Aluminum Interlock Armor |
| Strength Member: | Waterblocking Aramid Yarns |
| Jacket Material: | LSZH - Low Smoke Zero Halogen (Flame Retardant) |
| Nom. Diameter: | 0.950 in (24.1 mm) |
| Wavelength | 1310 nm | 1550 nm |
|---|---|---|
| Max. Attenuation | 0.50 dB/km | 0.50 dB/km |
| Mode Field Diameter | 9.2 µm | 10.4 µm |
| 1 Gigabit Ethernet Performance | 5,000 m | - |
| 10 Gigabit Ethernet Performance | 10,000 m | 40,000 m |
| Minimum Bend Radius During Installation: | 20x Cable OD |
| Minimum Bend Radius During Operation: | 10x Cable OD |
| Max. Tensile Strength During Installation: | 1335 N (300 lbf) |
| Max. Tensile Strength During Operation: | 400 N (90 lbf) |
| Crush Resistance: | 440 N/cm |
| Bulk Cable Weight: | 61 lbs/kft (91 kg/km) |
| Installation Temperature Range: | -10°C to +60°C |
| Operating Temperature Range: | -40°C to +70°C |
| Storage Temperature Range: | -40°C to +70°C |
| Environmental Suitability: | Indoor/Outdoor, Sunlight Resistance, Burial |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | OFCR-ST1, FT4 |
| ICEA Compliance: | S-104-696 |
| Other Standard Compliance(s): | NFPA 130, NFPA 502 |
| Update and Revision: | Revision Number: 0.32 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type |
|---|---|---|
| TT-SBB-012-LINN | Black | Reel |