Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
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
(14209)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5163)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(760)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(1040)M12
(777)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(185)M12-M8 Cordsets
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
(1213)Fiber Patch Cords
(500)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(513)AV Assemblies
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
Transit Grade, Indoor/Outdoor, Breakout, OM3, 12 Fibers, Subunits 2.0mm 900um, Single Jacket - LSZH, OFNR-ST1
| Product Category: | Fiber Breakout Cable |
| Suitable Applications: | Extended Distance Horizontal & Backbone Data/Telco Network, Noisy Environment, Indoor/Outdoor & Wet Locations |
| Fiber Type: | OM3 |
| Fiber Core Diameter: | 50/125 µm |
| Fiber Diameter: | 250 µm |
| Fiber Buffer Material: | LSZH - Low Smoke Zero Halogen |
| Fiber Buffer Diameter: | 900 µm |
| Fiber Count: | 12 |
| Fiber Color Coding: | TIA-598-D |
| Number of Active Subunits: | 12 |
| Fibers Per Subunit: | 1 |
| Subunit Diameter: | 0.078 in (2.0 mm) |
| Subunit Color: | Aqua |
| Fiber SubUnit Strength Members: | Waterblocking Aramid Yarns |
| Central Strength Member Type: | Upjacketed GRP |
| Core Wrap Material: | Waterblocking Tape |
| Strength Member: | Waterblocking Aramid Yarns |
| Jacket Material: | LSZH - Low Smoke Zero Halogen (Flame Retardant) |
| Nom. Diameter: | 0.540 in (13.7 mm) |
| Outer Jacket Ripcord: | 1 |
| Wavelength | 850 nm | 1300 nm |
|---|---|---|
| Max. Attenuation | 3.0 dB/km | 1.0 dB/km |
| 1 Gigabit Ethernet Performance | 1000 m | 550 m |
| 10 Gigabit Ethernet Performance | 300 m | - |
| Min. Effective Modal Bandwidth (EMB) | 2000 MHz.km | - |
| Min. Overfilled Launch (OFL) Bandwidth | 1500 MHz.km | 500 MHz.km |
| Minimum Bend Radius During Installation: | 15x Cable OD |
| Minimum Bend Radius During Operation: | 10x Cable OD |
| Max. Tensile Strength During Installation: | 1335 N (300 lbf) |
| Max. Tensile Strength During Operation: | 400 N (90 lbf) |
| Crush Resistance: | 220 N/cm |
| Bulk Cable Weight: | 125 lbs/kft (300 kg/km) |
| Installation Temperature Range: | -10°C to +60°C |
| Operating Temperature Range: | -40°C to +70°C |
| Storage Temperature Range: | -40°C to +70°C |
| Environmental Suitability: | Indoor/Outdoor, Sunlight Resistance, Burial |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | OFNR-ST1, FT4 |
| CEC / C(UL) Compliance: | . |
| ICEA Compliance: | S-104-696 |
| Other Standard Compliance(s): | NFPA 130, NFPA 502 |
| Update and Revision: | Revision Number: 0.32 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type |
|---|---|---|
| TT-3BB-012-LNNN | Black | Reel |