Product Hierarchy
Product Hierarchy

TT-1BB-006-LNN - Transit, In+Outdoor, BO, OM1, 6f, Subunit 2.0mm, Sgl Jkt - LSZH, OFNR-ST1


Transit Grade, Indoor/Outdoor, Breakout, OM1, 6 Fibers, Subunits 2.0mm 900um, Single Jacket - LSZH, OFNR-ST1

Product Overview

Product Category: Fiber Breakout Cable
Suitable Applications: Extended Distance Horizontal & Backbone Data/Telco Network, Noisy Environment, Indoor/Outdoor & Wet Locations

Fiber Specifications

Fiber Type: OM1
Fiber Core Diameter: 62.5/125 µm
Fiber Diameter: 250 µm
Fiber Buffer Material: LSZH - Low Smoke Zero Halogen
Fiber Buffer Diameter: 900 µm
Fiber Count: 6
Fiber Color Coding: TIA-598-D

Cable Construction

Number of Active Subunits: 6
Fibers Per Subunit: 1
Subunit Diameter: 0.078 in (2.0 mm)
Subunit Color: Orange
Fiber SubUnit Strength Members: Waterblocking Aramid Yarns
Central Strength Member Type: Upjacketed GRP
Core Wrap Material: Waterblocking Tape

Outer Jacket Specifications

Strength Member: Waterblocking Aramid Yarns
Jacket Material: LSZH - Low Smoke Zero Halogen (Flame Retardant)
Nom. Diameter: 0.358 in (9.1 mm)
Outer Jacket Ripcord: 1
Optical Characteristics
Wavelength850 nm1300 nm
Max. Attenuation3.5 dB/km1.25 dB/km
1 Gigabit Ethernet Performance300 m550 m
10 Gigabit Ethernet Performance33 m-
Min. Restricted Mode Launch 220 MHz.km-
Min. Overfilled Launch (OFL) Bandwidth200 MHz.km500 MHz.km

Mechanical Characteristics

Minimum Bend Radius During Installation: 15x Cable OD
Minimum Bend Radius During Operation: 10x Cable OD
Max. Tensile Strength During Installation: 1335 N (300 lbf)
Max. Tensile Strength During Operation: 400 N (90 lbf)
Crush Resistance: 220 N/cm
Bulk Cable Weight: 61 lbs/kft (91 kg/km)

Temperature Range

Installation Temperature Range: -10°C to +60°C
Operating Temperature Range: -40°C to +70°C
Storage Temperature Range: -40°C to +70°C

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Sunlight Resistance, Burial
Sustainability: CA Prop 65
Flammability / Reaction to Fire: OFNR-ST1, FT4
CEC / C(UL) Compliance: .
ICEA Compliance: S-104-696
Other Standard Compliance(s): NFPA 130, NFPA 502

History

Update and Revision: Revision Number: 0.30 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup Type
TT-1BB-006-LNNNBlackReel
No accessories are available for this product