(109)OSP Grade, Outdoor, Multi-Loose-Tube, OS2, 24 Fibers, Dry Tubes 2.5mm, Rodent Protected, Single Jacket, Black, UV Resistant
Product Category: | Fiber Multi-Loose Tube Cable |
Suitable Applications: | Extended Distance Horizontal & Backbone Data/Telco Network, Noisy Environment, OSP, Outdoor & Wet Locations, Rodent Proof, UV Resistant |
Fiber Type: | OS2 |
Fiber Core Diameter: | 8.2/125 µm |
Fiber Diameter: | 250 µm |
Fiber Color Coding: | TIA-598-D |
Number of Active Subunits: | 2 |
Number of Fillers: | 3 |
Fibers Per Subunit: | 12 |
Subunit Waterblocking: | Gel Free |
Subunit Diameter: | 0.098 in (2.5 mm) |
Subunit Color: | TIA-598-D |
Central Strength Member: | GRP |
Strength Member: | Fiberglass Yarns |
Jacket Material: | PE - Polyethylene |
Nom. Diameter: | 0.436 in (11.1 mm) |
Number of Ripcords: | 1 |
Wavelength | 1310 nm | 1550 nm |
---|---|---|
Max. Attenuation | 0.35 | 0.25 |
Mode Field Diameter | 9.2 µm | 10.4 µm |
1 Gigabit Ethernet Performance | 5000 m | |
10 Gigabit Ethernet Performance | 10000 m | 40000 m |
Min. Bend Radius During Installation: | 15x Cable OD |
Min. Bend Radius During Operation: | 10x Cable OD |
Max. Tensile Strength During Installation: | 2670 N (600 lbf) |
Max. Tensile Strength During Operation: | 800 N (180 lbf) |
Crush Resistance: | 220 N/cm |
Bulk Cable Weight: | 63 lbs/kft (94 kg/km) |
Installation Temperature Range: | -30°C to +60°C |
Operating Temperature Range: | -40°C to +70°C |
Storage Temperature Range: | -40°C to +70°C |
Environmental Suitability: | Outdoor, Sunlight Resistance, Burial |
Notes: | GR - 20 |
Update and Revision: | Revision Number: 0.9 Revision Date: 11-14-2022 |
Item # |
---|
TR-SLD-024-NRUN |