UL Instrumentation, 1 Pair 12AWG (7x20) Tinned Copper, XLPE Insulation E1 Color Code, Black LSZH Outer Jacket, 600V TC 90C Dry/Wet SUN RES
| Suitable Applications: | Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners |
| AWG | Stranding | Material | Nominal Diameter |
|---|---|---|---|
| 12 | 7x20 | TC - Tinned Copper | 0.089 in |
| Conductor Count: | 2 |
| Total Number of Pairs: | 1 |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| XLP, XLPO, XLPE (Thermoset) | 0.150 in | 0.030 in |
| Number | Color |
|---|---|
| 1 | Black |
| 2 | White |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.384 in | 0.047 in |
| Nominal Conductor DCR |
|---|
| 1.65 Ohm/1000ft |
| Max. Recommended Current [A] |
|---|
| 31 Amps per Conductor at 30ºC |
| UL Temperature Rating: | 90°C Wet/Dry |
| Operating Temperature Range: | -25°C To +90°C |
| Bulk Cable Weight: | 87 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 173 lbs |
| Min Bend Radius (Overall): | 4.0 in |
| NEC Articles: | Article 336 |
| NEC/(UL) Compliance: | TC, XHHW-2 |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| CA Prop 65: | Yes |
| Suitability - Indoor: | Yes |
| Suitability - Outdoor: | Yes |
| Suitability - Sunlight Resistance: | Yes |
| CSA/C(UL) Flammability: | FT4 |
| UL voltage rating: | 600 V RMS (Type TC) |
| Update and Revision: | Revision Number: 0.40 Revision Date: 05-31-2024 |