Product Hierarchy
Product Hierarchy

TM-SLG-024-HNAN - Marine Grade, Indoor/Outdoor, Multi-Loose Tube, OS2, 24 Fibers, Gel Filled Tubes 2.5 mm, Single Jacket, Black, LSZH, OFNG-ST1, ABS Approved

Marine Grade, Indoor/Outdoor, Multi-Loose Tube, OS2, 24 Fibers, Gel Filled Tubes 2.5 mm, Single Jacket, Black, LSZH, OFNG-ST1, ABS Approved

Product Overview

Product Category: Fiber Multi-Loose Tube Cable
Suitable Applications: Extended Distance Horizontal & Backbone Data/Telco Network, Noisy Environment, Indoor/Outdoor & Wet Locations

Fiber Specifications

Fiber Type: OS2, G.657.A1, G.652.D
Fiber Diameter: 250 µm
Fiber Count: 24
Fiber Color Coding: TIA-598-D

Cable Construction

Number of Active Subunits: 2
Number of Fillers: 3
Fibers Per Subunit: 12
Subunit Waterblocking: Gel Filled
Subunit Diameter: 0.098 in (2.5 mm)
Subunit Color: TIA-598-D
Central Strength Member: GRP

Outer Jacket Specifications

Strength Member: Waterblocking Fiberglass Yarns
Jacket Material: LSZH - Low Smoke Zero Halogen (Flame Retardant)
Nom. Diameter: 0.437 in (11.1 mm)
Color: Black
Number of Ripcords: 1
Optical Characteristics
Wavelength1310 nm1550 nm
Max. Attenuation0.4 dB/km0.3 dB/km
10 Gigabit Ethernet Performance10,000 m50,000 m

Mechanical Characteristics

Min. Bend Radius During Installation: 15x Cable OD
Min. Bend Radius During Operation: 10x Cable OD
Max. Tensile Strength During Installation: 2670 N (600 lbf)
Max. Tensile Strength During Operation: 800 N (180 lbf)
Crush Resistance: 220 N/cm
Bulk Cable Weight: 85 lbs/kft (126 kg/km)

Temperature Range

Installation Temperature Range: -10°C to +60°C
Operating Temperature Range: -40°C to +70°C
Storage Temperature Range: -40°C to +70°C

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Sunlight Resistance, Burial
NEC / UL Compliance: OFNG-ST1
CEC / C(UL) Compliance: FT4
ICEA Compliance: S-104-696
IEEE Compliance: IEEE 45
Marine Compliance: ABS

History

Update and Revision: Revision Number: 0.3 Revision Date: 07-25-2025
No accessories are available for this product