(109)Marine Grade, Indoor/Outdoor, Distribution, OS2, 12 Fibers, Non-Unit 900um, Single Jacket - LSZH, OFNR-ST1, ABS Approved
Product Category: | Fiber Distribution Cable |
Suitable Applications: | Extended Distance Horizontal & Backbone Data/Telco Network, Noisy Environment, Indoor/Outdoor & Wet Locations |
Fiber Type: | OS2 |
Fiber Core Diameter: | 8.2/125 µm |
Fiber Diameter: | 250 µm |
Buffer Material: | LSZH - Low Smoke Zero Halogen |
Buffer Diameter: | 900 µm |
Fiber Count: | 12 |
Fiber Color Coding: | TIA-598-D |
Strength Member: | Waterblocking Aramid Yarns |
Jacket Material: | LSZH - Low Smoke Zero Halogen (Flame Retardant) |
Nom. Diameter: | 0.320 in (8.1 mm) |
Number of Ripcords: | 1 |
Wavelength | 1310 nm | 1550 nm |
---|---|---|
Max. Attenuation | 0.50 dB/km | 0.50 dB/km |
Mode Field Diameter | 9.2 µm | 10.4 µm |
1 Gigabit Ethernet Performance | 5000 m | - |
10 Gigabit Ethernet Performance | 10,000 m | 40,000 m |
Min. Bend Radius During Installation: | 15x Cable OD |
Min. Bend Radius During Operation: | 10x Cable OD |
Max. Tensile Strength During Installation: | 660 N (150 lbf) |
Max. Tensile Strength During Operation: | 200 N (45 lbf) |
Crush Resistance: | 220 N/cm |
Bulk Cable Weight: | 36 lbs/kft (54 kg/km) |
Installation Temperature Range: | -10°C to +60°C |
Operating Temperature Range: | -40°C to +70°C |
Storage Temperature Range: | -40°C to +70°C |
Environmental Suitability: | Indoor/Outdoor, Sunlight Resistance, Burial |
Flammability / Reaction to Fire: | OFNR-ST1, FT4 |
ICEA Compliance: | S-104-696 |
IEEE Compliance: | IEEE 45 |
Marine Compliance: | ABS |
Update and Revision: | Revision Number: 0.21 Revision Date: 11-14-2022 |
Item # | Color | Putup Type |
---|---|---|
TM-SD9-012-LNAN | Black | Reel |