(6434)Outdoor Fiber Cable
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
(109)Marine Grade, Indoor/Outdoor, Multi-Loose-Tube, OM3, 12 Fibers, Gel Filled Tubes 2.8mm, Single Jacket - LSZH, OFNG-ST1, ABS Approved
Product Category: | Fiber Multi-Loose Tube Cable |
Suitable Applications: | Extended Distance Horizontal & Backbone Data/Telco Network, Noisy Environment, Indoor/Outdoor & Wet Locations |
Fiber Type: | OM3 |
Fiber Core Diameter: | 50/125 µm |
Fiber Diameter: | 250 µm |
Fiber Count: | 12 |
Fiber Color Coding: | TIA-598-D |
Number of Active Subunits: | 1 |
Number of Fillers: | 4 |
Fibers Per Subunit: | 12 |
Subunit Waterblocking: | Gel Filled |
Subunit Diameter: | 0.110 in (2.8 mm) |
Subunit Color: | TIA-598-D |
Central Strength Member: | GRP |
Core Wrap: | Waterblocking tape |
Strength Member: | Waterblocking Aramid Yarns |
Jacket Material: | LSZH - Low Smoke Zero Halogen (Flame Retardant) |
Nom. Diameter: | 0.460 in (11.7 mm) |
Number of Ripcords: | 1 |
Wavelength | 850 nm | 1300 nm |
---|---|---|
Max. Attenuation | 3.0 dB/km | 1.0 dB/km |
1 Gigabit Ethernet Performance | 1000 m | 550 m |
10 Gigabit Ethernet Performance | 300 m | - |
Min. Effective Modal Bandwidth (EMB) | 2000 MHz.km | - |
Min. Overfilled Launch (OFL) Bandwidth | 1500 MHz.km | 500 MHz.km |
Min. Bend Radius During Installation: | 15x Cable OD |
Min. Bend Radius During Operation: | 10x Cable OD |
Max. Tensile Strength During Installation: | 2670 N (600 lbf) |
Max. Tensile Strength During Operation: | 800 N (180 lbf) |
Crush Resistance: | 220 N/cm |
Bulk Cable Weight: | 89 lbs/kft (132 kg/km) |
Installation Temperature Range: | -10°C to +60°C |
Operating Temperature Range: | -40°C to +70°C |
Storage Temperature Range: | -40°C to +70°C |
Environmental Suitability: | Indoor/Outdoor, Sunlight Resistance, Burial |
Flammability / Reaction to Fire: | OFNG-ST1, FT4 |
ICEA Compliance: | S-104-696 |
IEEE Compliance: | IEEE 45 |
Marine Compliance: | ABS |
Update and Revision: | Revision Number: 0.22 Revision Date: 11-14-2022 |
Item # | Color | Putup Type |
---|---|---|
TM-3LG-012-HNAN | Black | Reel |