Networking & Data Cable
(688)Industrial Ethernet Cable
(180)Enterprise Category Cable
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
(13387)Indoor Fiber Cable
(1441)Indoor/Outdoor Fiber Cable
(6915)Outdoor Fiber Cable
(4731)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(726)Audio, Sound, & Control Cable
(226)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3405)Modular Couplers
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
(742)Type A
(566)Type A Field Attachables
(357)Type A Receptacles
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
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
(235)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(60)SPE Connectors
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
(837)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(90)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(913)SPIDER Fast/Gigabit Switches
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
(36)Edge Device
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
(76)Network Management
(30)Software Tools
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
(5)macmon SDP
(1)Accessories
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
Marine Grade, Indoor/Outdoor, Breakout, OM3, 12 Fibers, Subunits 2.0mm 900um, Single Jacket - LSZH, OFNR-ST1, ABS Approved
| Product Category: | Fiber Breakout Cable |
| Suitable Applications: | Extended Distance Horizontal & Backbone Data/Telco Network, Noisy Environment, Indoor/Outdoor & Wet Locations |
| Fiber Type: | OM3 |
| Fiber Core Diameter: | 50/125 µm |
| Fiber Diameter: | 250 µm |
| Fiber Buffer Material: | LSZH - Low Smoke Zero Halogen |
| Fiber Buffer Diameter: | 900 µm |
| Fiber Count: | 12 |
| Fiber Color Coding: | TIA-598-D |
| Number of Active Subunits: | 12 |
| Number of Fillers: | 0 |
| Fibers Per Subunit: | 1 |
| Subunit Waterblocking: | Waterblocking Aramid |
| Subunit Diameter: | 0.078 in (2.0 mm) |
| Subunit Color: | Aqua |
| Fiber SubUnit Strength Members: | Waterblocking aramid yarns |
| Central Strength Member Type: | Upjacketed GRP |
| Core Wrap Material: | Waterblocking tape |
| Strength Member: | Waterblocking Aramid Yarns |
| Jacket Material: | LSZH - Low Smoke Zero Halogen (Flame Retardant) |
| Nom. Diameter: | 0.550 in (14.0 mm) |
| Outer Jacket Ripcord: | 1 |
| Wavelength | 850 nm | 1300 nm |
|---|---|---|
| Max. Attenuation | 3.0 dB/km | 1.0 dB/km |
| 1 Gigabit Ethernet Performance | 1000 m | 550 m |
| 10 Gigabit Ethernet Performance | 300 m | - |
| Min. Effective Modal Bandwidth (EMB) | 2000 MHz.km | - |
| Min. Overfilled Launch (OFL) Bandwidth | 1500 MHz.km | 500 MHz.km |
| Minimum Bend Radius During Installation: | 15x Cable OD |
| Minimum Bend Radius During Operation: | 10x Cable OD |
| Max. Tensile Strength During Installation: | 2670 N (600 lbf) |
| Max. Tensile Strength During Operation: | 800 N (180 lbf) |
| Crush Resistance: | 220 N/cm |
| Bulk Cable Weight: | 125 lbs/kft (186 kg/km) |
| Installation Temperature Range: | -10°C to +60°C |
| Operating Temperature Range: | -40°C to +70°C |
| Storage Temperature Range: | -40°C to +70°C |
| Environmental Suitability: | Indoor/Outdoor, Sunlight Resistance, Burial |
| Flammability / Reaction to Fire: | OFNR-ST1, FT4 |
| ICEA Compliance: | S-104-696 |
| IEEE Compliance: | IEEE 45 |
| Marine Compliance: | ABS |
| Update and Revision: | Revision Number: 0.21 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type |
|---|---|---|
| TM-3BB-012-LNAN | Black | Reel |