Product Hierarchy
Product Hierarchy

TM-1BB-018-LNA - Marine, In+Outdoor, BO, OM1, 18f, Subunit 2.0mm, Sgl Jkt - LSZH, OFNR-ST1, ABS


Marine Grade, Indoor/Outdoor, Breakout, OM1, 18 Fibers, Subunits 2.0mm 900um, Single Jacket - LSZH, OFNR-ST1, ABS Approved

Product Overview

Product Category: Fiber Breakout Cable
Suitable Applications: Extended Distance Horizontal & Backbone Data/Telco Network, Noisy Environment, Indoor/Outdoor & Wet Locations

Fiber Specifications

Fiber Type: OM1
Fiber Core Diameter: 62.5/125 µm
Fiber Diameter: 250 µm
Fiber Buffer Material: LSZH - Low Smoke Zero Halogen
Fiber Buffer Diameter: 900 µm
Fiber Count: 18
Fiber Color Coding: TIA-598-D

Cable Construction

Number of Active Subunits: 18
Number of Fillers: 0
Fibers Per Subunit: 1
Subunit Waterblocking: Waterblocking Aramid
Subunit Diameter: 0.078 in (2.0 mm)
Subunit Color: Orange
Fiber SubUnit Strength Members: Waterblocking aramid yarns
Central Strength Member Type: GRP
Core Wrap Material: Waterblocking tape

Outer Jacket Specifications

Strength Member: Waterblocking Aramid Yarns
Jacket Material: LSZH - Low Smoke Zero Halogen (Flame Retardant)
Nom. Diameter: 0.530 in (13.5 mm)
Outer Jacket Ripcord: 1
Optical Characteristics
Wavelength850 nm1300 nm
Max. Attenuation3.5 dB/km1.0 dB/km
1 Gigabit Ethernet Performance300 m550 m
10 Gigabit Ethernet Performance33 m-
Min. Restricted Mode Launch 220 MHz.km-
Min. Overfilled Launch (OFL) Bandwidth200 MHz.km500 MHz.km

Mechanical Characteristics

Minimum Bend Radius During Installation: 15x Cable OD
Minimum Bend Radius During Operation: 10x Cable OD
Max. Tensile Strength During Installation: 2670 N (600 lbf)
Max. Tensile Strength During Operation: 800 N (180 lbf)
Crush Resistance: 220 N/cm
Bulk Cable Weight: 118 lbs/kft (176 kg/km)

Temperature Range

Installation Temperature Range: -10°C to +60°C
Operating Temperature Range: -40°C to +70°C
Storage Temperature Range: -40°C to +70°C

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Sunlight Resistance, Burial
Flammability / Reaction to Fire: OFNR-ST1, FT4
CEC / C(UL) Compliance: .
ICEA Compliance: S-104-696
IEEE Compliance: IEEE 45
Marine Compliance: ABS

History

Update and Revision: Revision Number: 0.22 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup Type
TM-1BB-018-LNANBlackReel
No accessories are available for this product