Marine Grade, Indoor/Outdoor, Breakout, OM1, 12 Fibers, Subunits 2.0mm 900um, Bronze Braid Armor, Double Jacket - LSZH, OFCR-ST1, ABS Approved
| Product Category: | Fiber Breakout Cable |
| Suitable Applications: | Extended Distance Horizontal & Backbone Data/Telco Network, Noisy Environment, Indoor/Outdoor & Wet Locations, Rodent Proof |
| Fiber Type: | OM1 |
| Fiber Core Diameter: | 62.5/125 µm |
| Fiber Diameter: | 250 µm |
| Fiber Buffer Material: | LSZH - Low Smoke Zero Halogen |
| Fiber Buffer Diameter: | 900 µm |
| Fiber Count: | 12 |
| Fiber Color Coding: | TIA-598-D |
| Number of Active Subunits: | 12 |
| Number of Fillers: | 0 |
| Fibers Per Subunit: | 1 |
| Subunit Waterblocking: | Waterblocking Aramid |
| Subunit Diameter: | 0.078 in (2.0 mm) |
| Subunit Color: | Orange |
| Fiber SubUnit Strength Members: | Waterblocking aramid yarns |
| Central Strength Member Type: | Upjacketed GRP |
| Core Wrap Material: | Waterblocking tape |
| Inner Jacket Strength Member: | Waterblocking Aramid Yarns |
| Material: | LSZH - Low Smoke Zero Halogen (Flame Retardant) |
| Nominal Diameter@InnerJacket1 (cnv): | 0.550 in (14.0 mm) |
| Color: | Black |
| Number of Inner Jacket Ripcords: | 1 |
| Armor Type and Material: | BBA - Bronze Braid Armor |
| Jacket Material: | LSZH - Low Smoke Zero Halogen (Flame Retardant) |
| Nom. Diameter: | 0.735 in (18.7 mm) |
| Wavelength | 850 nm | 1300 nm |
|---|---|---|
| Max. Attenuation | 3.5 dB/km | 1.0 dB/km |
| 1 Gigabit Ethernet Performance | 300 m | 550 m |
| 10 Gigabit Ethernet Performance | 33 m | - |
| Min. Restricted Mode Launch | 220 MHz.km | - |
| Min. Overfilled Launch (OFL) Bandwidth | 200 MHz.km | 500 MHz.km |
| Minimum Bend Radius During Installation: | 20x Cable OD |
| Minimum Bend Radius During Operation: | 10x Cable OD |
| Max. Tensile Strength During Installation: | 2670 N (600 lbf) |
| Max. Tensile Strength During Operation: | 800 N (180 lbf) |
| Crush Resistance: | 440 N/cm |
| Bulk Cable Weight: | 307 lbf/kft (457 kg/km) |
| Installation Temperature Range: | -10°C to +60°C |
| Operating Temperature Range: | -40°C to +70°C |
| Storage Temperature Range: | -40°C to +70°C |
| Environmental Suitability: | Indoor/Outdoor, Sunlight Resistance, Burial |
| Flammability / Reaction to Fire: | OFCR-ST1, FT4 |
| ICEA Compliance: | S-104-696 |
| IEEE Compliance: | IEEE 45, IEEE 1580 (braid only) |
| Marine Compliance: | ABS |
| Update and Revision: | Revision Number: 0.20 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type |
|---|---|---|
| TM-1BB-012-LBAN | Black | Reel |