(109)Environmental Space: | Indoor |
Suitable Applications: | Mid-to-large scale fiber optic video, KVM solutions, video-intensive post-production, control room and remote monitoring stations, Data Centers |
Height: | 3.47 in |
Width: | 17.42 in |
Depth: | 17.54 in |
Operating Temperature Range: | -10°C To 60°C |
Description | Material |
---|---|
LPM MANAGER | ONYX - Nylon for 3D printing |
MII Order #39 (China RoHS): | Yes |
Included Parts: | 14 inch rear extension shelf, right and left LPM managers and screws |
Update and Revision: | Revision Number: 0.7 Revision Date: 03-21-2024 |