(109)FiberExpress Pigtails, G652D(OS2), ST, 900μm Tight buffer (PVC), Fusion Pigtails, Single Pack, 2 Meter, Yellow
Suitable Applications: | Data Centers, Main Equipment Rooms, Telecommunications Rooms and Work Area |
Fiber Type: | OS2, G.652.D |
Fiber Color Coding: | TIA-598-D |
Packaging |
---|
Individually packaged in a clear plastic bag. |
Description | Max. Insertion Loss | Min. Return Loss |
---|---|---|
ST | 0.3 dB | 55 dB |
TIA/EIA Compliance: | TIA-604-2-B, TIA 568.3-D |
ISO/IEC Compliance: | IEC 60793-2-50 |
EU Directive 2011/65/EU (RoHS 2): | Yes |
Related Parts: | FiberExpress Adapter Strips, FiberExpress Manager Modules and FiberExpress Ultra Frames and Cassettes, Workstation Outlets |
Notes: | Connector Polish Type : UPC, Fiber color code : Yellow |
Update and Revision: | Revision Number: 0.56 Revision Date: 01-08-2023 |