(109)Factory Grade, Indoor/Outdoor, Multi-Loose-Tube, OS2, 48 Fibers, Gel Filled Tubes 2.8mm, Aluminum Interlock Armor, Double Jacket - PVC, OFCR, Ozone-UV-Oil Resistant
Product Category: | Fiber Multi-Loose Tube Cable |
Suitable Applications: | Extended Distance Horizontal & Backbone Data/Telco Network, Noisy Environment, Indoor/Outdoor & Wet Locations, Rodent Proof |
Fiber Type: | OS2 |
Fiber Core Diameter: | 8.2 µm |
Fiber Diameter: | 250 µm |
Fiber Count: | 48 |
Fiber Color Coding: | TIA-598-D |
Number of Active Subunits: | 4 |
Number of Fillers: | 1 |
Fibers Per Subunit: | 12 |
Subunit Waterblocking: | Gel Filled |
Subunit Diameter: | 0.110 in (2.8 mm) |
Subunit Color: | TIA-598-D |
Central Strength Member: | GRP |
Core Wrap: | Waterblocking Tape |
Strength Member: | Waterblocking Aramid Yarns |
Material: | PVC - Polyvinyl Chloride |
Color: | Black |
Armor Type and Material: | AIA - Aluminum Interlock Armor |
Jacket Material: | PVC - Polyvinyl Chloride |
Nom. Diameter: | 0.765 in (19.4 mm) |
Wavelength | 1310 nm | 1550 nm |
---|---|---|
Max. Attenuation | 0.40 dB/km | 0.30 dB/km |
Mode Field Diameter | 9.2 µm | 10.4 µm |
1 Gigabit Ethernet Performance | 5,000 m | -- |
10 Gigabit Ethernet Performance | 10,000 m | 40,000 m |
Min. Bend Radius During Installation: | 20x Cable OD |
Min. Bend Radius During Operation: | 10x Cable OD |
Max. Tensile Strength During Installation: | 2670 N (600 lbf) |
Max. Tensile Strength During Operation: | 800 N (180 lbf) |
Crush Resistance: | 440 N/cm |
Bulk Cable Weight: | 242 lbs/kft (360 kg/km) |
Installation Temperature Range: | -10°C to +60°C |
Operating Temperature Range: | -40°C to +70°C |
Storage Temperature Range: | -40°C to +70°C |
Environmental Suitability: | Indoor/Outdoor, Sunlight Resistance, Oil Resistance |
Flammability / Reaction to Fire: | OFCR, FT4 |
ICEA Compliance: | S-104-696 |
Notes: | Ozone, Hydraulic fluid resistant |
Update and Revision: | Revision Number: 0.22 Revision Date: 11-14-2022 |
Item # | Color | Putup Type |
---|---|---|
TF-SLG-048-RI5N | Black | Reel |