Product Hierarchy
Product Hierarchy

TF-SBB-002-RI5 - Factory, In+Outdoor, BO, OS2, 2f, Subunit 2.0mm, AIA, Dbl Jkt - PVC, OFCR, Ozone-UV-Oil Res


Factory Grade, Indoor/Outdoor, Breakout, OS2, 2 Fibers, Subunits 2.0mm 900um, Aluminum Interlock Armor, Double Jacket - PVC, OFCR, Ozone-UV-Oil Resistant

Product Overview

Product Category: Fiber Breakout Cable
Suitable Applications: Extended Distance Horizontal & Backbone Data/Telco Network, Noisy Environment, Indoor/Outdoor & Wet Locations, Rodent Proof

Fiber Specifications

Fiber Type: OS2
Fiber Core Diameter: 8.2 µm
Fiber Diameter: 250 µm
Fiber Buffer Material: PVC - Polyvinyl Chloride
Fiber Buffer Diameter: 900 µm
Fiber Count: 2
Fiber Color Coding: TIA-598-D

Cable Construction

Number of Active Subunits: 2
Fibers Per Subunit: 1
Subunit Diameter: 0.78 in (2.0 mm)
Subunit Color: Yellow
Fiber SubUnit Strength Members: Waterblocking aramid yarns

Inner Jacket Specifications

Inner Jacket Strength Member: Waterblocking Aramid Yarns
Material: PVC - Polyvinyl Chloride
Nominal Diameter@InnerJacket1 (cnv): 0.260 in (6.6 mm)
Color: Black

Armor Specifications

Armor Type and Material: AIA - Aluminum Interlock Armor

Outer Jacket Specifications

Jacket Material: PVC - Polyvinyl Chloride
Nom. Diameter: 0.570 in (14.5 mm)
Optical Characteristics
Wavelength1310 nm1550 nm
Max. Attenuation0.40 dB/km0.30 dB/km
Mode Field Diameter9.2 µm10.4 µm
1 Gigabit Ethernet Performance5,000 m--
10 Gigabit Ethernet Performance10,000 m40,000 m

Mechanical Characteristics

Minimum Bend Radius During Installation: 20x Cable OD
Minimum Bend Radius During Operation: 10x Cable OD
Max. Tensile Strength During Installation: 1335 N (300 lbf)
Max. Tensile Strength During Operation: 400 N (90 lbf)
Crush Resistance: 220 N/cm
Bulk Cable Weight: 131 lbs/kft (195 kg/km)

Temperature Range

Installation Temperature Range: -10°C to +60°C
Operating Temperature Range: -40°C to +70°C
Storage Temperature Range: -40°C to +70°C

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Sunlight Resistance, Oil Resistance
Flammability / Reaction to Fire: OFCR, FT4
CEC / C(UL) Compliance: .
ICEA Compliance: S-104-696

Product Notes

Notes: Ozone, Hydraulic fluid resistant

History

Update and Revision: Revision Number: 0.21 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup Type
TF-SBB-002-RI5NBlackReel
No accessories are available for this product