Product Hierarchy
Product Hierarchy

TF-4LG-072-R25 - Factory, In+Outdoor, MLT, OM4, 72f, Gel Tubes 2.8mm, Dbl Jkt - PVC, OFNR, O3 UV Oil Res


Factory Grade,Indoor/Outdoor, Multi-Loose-Tube, OM4, 72 Fibers, Gel Filled Tubes 2.8mm, Double Jacket - PVC, OFNR, Ozone, UV, Oil Res

Product Overview

Product Category: Fiber Multi-Loose Tube Cable
Suitable Applications: Extended Distance Horizontal & Backbone Data/Telco Network, Noisy Environment, Indoor/Outdoor & Wet Locations

Fiber Specifications

Fiber Type: OM4
Fiber Core Diameter: 50 µm
Fiber Diameter: 250 µm
Fiber Count: 72
Fiber Color Coding: TIA-598-D

Cable Construction

Number of Active Subunits: 6
Fibers Per Subunit: 12
Subunit Waterblocking: Gel Filled
Subunit Diameter: 0.110 in (2.8 mm)
Subunit Color: TIA-598-D
Central Strength Member: Upjacketed GRP
Core Wrap: Waterblocking Tape

Inner Jacket Specifications

Strength Member: Waterblocking Aramid Yarns
Material: PVC - Polyvinyl Chloride
Color: Black

Outer Jacket Specifications

Strength Member: Waterblocking Aramid Yarns
Jacket Material: PVC - Polyvinyl Chloride
Nom. Diameter: 0.541 in (13.47 mm)
Optical Characteristics
Wavelength850 nm1300 nm
Max. Attenuation3.0 dB/km1.0 dB/km
1 Gigabit Ethernet Performance1100550
10 Gigabit Ethernet Performance550 m--
Min. Effective Modal Bandwidth (EMB)4700 MHz.km--
Min. Overfilled Launch (OFL) Bandwidth3500 MHz.km500 MHz.km

Mechanical Characteristics

Min. Bend Radius During Installation: 15x Cable OD
Min. Bend Radius During Operation: 10x Cable OD
Max. Tensile Strength During Installation: 2670 N (600 lbf)
Max. Tensile Strength During Operation: 800 N (180 lbf)
Crush Resistance: 220 N/cm
Bulk Cable Weight: 127 lbs/kft (189 kg/km)

Temperature Range

Installation Temperature Range: -10°C to +60°C
Operating Temperature Range: -40°C to +70°C
Storage Temperature Range: -40°C to +70°C

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Sunlight Resistance, Oil Resistance
Flammability / Reaction to Fire: OFNR, FT4
ICEA Compliance: S-104-696

Product Notes

Notes: Ozone, Hydraulic fluid resistant

History

Update and Revision: Revision Number: 0.22 Revision Date: 11-14-2022

Part Numbers

Variants
Item #ColorPutup Type
TF-4LG-072-R25NBlackReel
No accessories are available for this product