(109)FiberExpress Pigtails, OM4, LC Simplex, 900μm Tight buffer (PVC), Fusion Pigtails, Single Pack, 2 Meter, Erika Violet
Suitable Applications: | Data Centers, Main Equipment Rooms, Telecommunications Rooms and Work Area |
Fiber Type: | OM4 |
Fiber Color Coding: | TIA-598-D |
Packaging |
---|
Individually packaged in a clear plastic bag. |
Description | Max. Insertion Loss | Min. Return Loss |
---|---|---|
LC Simplex | 0.15 dB | 25 dB |
TIA/EIA Compliance: | TIA 604-10, TIA 568.3-D |
ISO/IEC Compliance: | IEC 61754-20, IEC 60793-2-10 |
EU Directive 2011/65/EU (RoHS 2): | Yes |
Related Parts: | FiberExpress Adapter Strips, FiberExpress Manager Modules and FiberExpress Ultra Frames and Cassettes, Workstation Outlets |
Notes: | Connector Polish Type : PC, Fiber color code : Erika Violet |
Update and Revision: | Revision Number: 0.73 Revision Date: 12-07-2023 |