Product Hierarchy
Product Hierarchy

TF-1C0-002-RR5N - Factory Grade, Indoor/Outdoor, Central Loose-Tube, OM1, 2 Fibers, Gel Filled Tube 3.8 mm, Rodent Protected, Single Jacket, Black, PVC, OFNR, Ozone-UV Chem Resistant

Factory Grade, Indoor/Outdoor, Central Loose-Tube, OM1, 2 Fibers, Gel Filled Tube 3.8 mm, Rodent Protected, Single Jacket, Black, PVC, OFNR, Ozone-UV Chem Resistant

Product Overview

Product Category: Fiber Central Loose Tube Cable
Suitable Applications: Extended Distance Horizontal & Backbone Data/Telco Network, Noisy Environment, Indoor/Outdoor & Wet Locations, Rodent Proof

Fiber Specifications

Fiber Type: OM1
Fiber Diameter: 250 µm
Fiber Count: 2
Fiber Color Coding: TIA-598-D

Cable Construction

Number of Active Subunits: 1
Fibers Per Subunit: 2
Subunit Waterblocking: Gel Filled
Subunit Diameter: 0.150 in (3.8 mm)
Subunit Color: Blue

Outer Jacket Specifications

Strength Member: Waterblocking Fiberglass Yarns
Jacket Material: PVC - Polyvinyl Chloride
Nom. Diameter: 0.315 in (8.0 mm)
Color: Black
Number of Ripcords: 1
Optical Characteristics
Wavelength1310 nm1550 nm
Max. Attenuation0.4 dB/km0.3 dB/km
10 Gigabit Ethernet Performance10,000 m50,000 m

Mechanical Characteristics

Min. Bend Radius During Installation: 15x Cable OD
Min. Bend Radius During Operation: 10x Cable OD
Max. Tensile Strength During Installation: 1320 N (300 lbf)
Max. Tensile Strength During Operation: 400 N (90 lbf)
Crush Resistance: 220 N/cm
Bulk Cable Weight: 42 lbs/kft (62 kg/km)

Temperature Range

Installation Temperature Range: -10°C to +60°C
Operating Temperature Range: -40°C to +70°C
Storage Temperature Range: -40°C to +70°C

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Sunlight Resistance
Flammability / Reaction to Fire: UL 1666, UL 1685
NEC / UL Compliance: OFNR
CEC / C(UL) Compliance: OFNR
ICEA Compliance: S-104-696
TIA/EIA Compliance: 598-D
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment)

History

Update and Revision: Revision Number: 0.2 Revision Date: 07-25-2025
No accessories are available for this product