Product Hierarchy
Product Hierarchy

TE-SBB-018-RN5N - Mining Grade, Indoor/Outdoor, Breakout, OS2, 18 Fibers, Subunits 2.0mm 900µm, Single Jacket, MSHA

Mining Grade, Indoor/Outdoor, Breakout, OS2, 18 Fibers, Subunits 2.0mm 900µm, Single Jacket, Black, PVC, OFNR, Ozone-UV-Chem Resistant, MSHA Approved

Product Overview

Product Category: Fiber Breakout Cable
Suitable Applications: Mining, Harsh Environment, IoT, Factory or Process Automation, IP Cameras And Devices, Data Communication

Fiber Specifications

Fiber Type: OS2, G.657.A1, G.652.D
Fiber Diameter: 250 µm
Fiber Buffer Diameter: 900 µm
Fiber Count: 18
Fiber Color Coding: TIA-598-D

Cable Construction

Number of Active Subunits: 18
Fibers Per Subunit: 1
Subunit Diameter: 0.078 in (2.0 mm)
Subunit Color: Yellow
Fiber SubUnit Strength Members: Aramid Yarns
Central Strength Member Type: GRP

Outer Jacket Specifications

Strength Member: Aramid Yarns
Jacket Material: PVC - Polyvinyl Chloride
Nom. Diameter: 0.550 in (14.0 mm)
Outer Jacket Color: Black
Outer Jacket Ripcord: 1
Optical Characteristics
Wavelength1310 nm1550 nm
Max. Attenuation0.5 dB/km0.5 dB/km
10 Gigabit Ethernet Performance10,000 m50,000 m
40 Gigabit Ethernet Performance10,000 m--
100 Gigabit Ethernet Performance10,000 m--

Mechanical Characteristics

Minimum Bend Radius During Installation: 15x Cable OD
Minimum Bend Radius During Operation: 10x Cable OD
Max. Tensile Strength During Installation: 4448 N (1000 lbf)
Max. Tensile Strength During Operation: 1290 N (290 lbf)
Crush Resistance: 440 N/cm
Bulk Cable Weight: 117 lbs/kft (174 kg/km)

Temperature Range

Installation Temperature Range: -50°C to +85°C
Operating Temperature Range: -50°C to +85°C
Storage Temperature Range: -50°C to +85°C

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Sunlight Resistance, Oil Resistance - Good chemical and oil resistance
Flammability / Reaction to Fire: UL1666, UL 1685
NEC / UL Compliance: OFNR-ST1
CEC / C(UL) Compliance: FT4
ICEA Compliance: S-104-696
TIA/EIA Compliance: 568.3, 598-D
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment)

Product Notes

Notes: Ozone Resistant, PMSHA- 07-KA260002-MSHA

History

Update and Revision: Revision Number: 0.2 Revision Date: 10-06-2026

Part Numbers

Variants
Item #ColorPutup Type
TE-SBB-018-RN5NBlackReel
No accessories are available for this product