(14204)Indoor Fiber Cable
(1631)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1371)Managed Switches
(260)BOBCAT
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
(34)Rack Mount Switches
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
(131)Vehicle Routers
(119)Software
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
(61)Services
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
Mining Grade, Indoor/Outdoor, Multi-Loose-Tube, OM3, 12 Fibers, Dry Tubes 2.5mm, Rodent Resistant, Double Jacket, Black, CPE/PVC, OFNR-ST1, Oil Res 1 & 2, MSHA Approved
| Product Category: | Fiber Multi-Loose Tube Cable |
| Suitable Applications: | Mining, Harsh Environment, IoT, Factory or Process Automation, IP Cameras And Devices, Data Communication |
| Fiber Type: | OM3 |
| Fiber Core Diameter: | 50/125 µm |
| Fiber Diameter: | 250 µm |
| Fiber Count: | 12 |
| Fiber Color Coding: | TIA-598-D |
| Number of Active Subunits: | 1 |
| Number of Fillers: | 4 |
| Fibers Per Subunit: | 12 |
| Subunit Waterblocking: | Gel Free |
| Subunit Diameter: | 0.098 in (2.5 mm) |
| Subunit Color: | TIA-598-D |
| Central Strength Member Type: | GRP |
| Inner Jacket Strength Member: | Fiberglass Yarns |
| Material: | CPE - Chlorinated Polyethylene |
| Nominal Diameter@InnerJacket1 (cnv): | 0.371 in (9.4 mm) |
| Color: | Black |
| Number of Inner Jacket Ripcords: | 1 |
| Strength Member: | Fiberglass Yarns |
| Jacket Material: | CPE - Chlorinated Polyethylene |
| Nom. Diameter: | 0.539 in (13.7 mm) |
| Outer Jacket Color: | Black |
| Outer Jacket Ripcord: | 1 |
| Wavelength | 850 nm | 1300 nm |
|---|---|---|
| Max. Attenuation | 3.0 dB/km | 1.0 dB/km |
| 10 Gigabit Ethernet Performance | 300 m | -- |
| 40 Gigabit Ethernet Performance | 100 m | -- |
| 100 Gigabit Ethernet Performance | 70 m | -- |
| Min. Effective Modal Bandwidth (EMB) | 2000 MHz.km | -- |
| Min. Overfilled Launch (OFL) Bandwidth | 1500 MHz.km | 500 MHz.km |
| Minimum Bend Radius During Installation: | 15x Cable OD |
| Minimum Bend Radius During Operation: | 10x Cable OD |
| Max. Tensile Strength During Installation: | 4448 N (1000lbf) |
| Max. Tensile Strength During Operation: | 1320 N (300lbf) |
| Crush Resistance: | 440 N/cm |
| Bulk Cable Weight: | 102 lbs/kft (152 kg/km) |
| Installation Temperature Range: | -30°C to +60°C |
| Operating Temperature Range: | -50°C to +85°C |
| Storage Temperature Range: | -50°C to +85°C |
| Environmental Suitability: | Indoor/Outdoor, Sunlight Resistance, Oil Resistance - Oil Res I/II |
| Flammability / Reaction to Fire: | UL1666, UL 1685 |
| NEC / UL Compliance: | OFNR-ST1 |
| CEC / C(UL) Compliance: | FT4 |
| ICEA Compliance: | S-104-696 |
| TIA/EIA Compliance: | 568.3, 598-D |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment) |
| Notes: | Ozone Resistance, PMSHA - 07-KA250002-MSHA |
| Update and Revision: | Revision Number: 0.2 Revision Date: 07-16-2026 |
| Item # | Color | Putup Type |
|---|---|---|
| TE-3LD-012-RX2N | Black | Reel |