Product Hierarchy
Product Hierarchy

TE-1LD-072-RX2N - Mining Grade Indoor/Outdoor Multi-Loose-Tube OM1 72 Fibers Dry Tubes 2.5mm Rodent Resistant Double Jacket CPE/PVC OFNR-ST1 Oil Res.1&2 MSHA

Mining Grade, Indoor/Outdoor, Multi-Loose-Tube, OM1, 72 Fibers, Dry Tubes 2.5mm, Rodent Resistant, Double Jacket, Black, CPE/PVC, OFNR-ST1, Oil Res 1 & 2, MSHA Approved

Product Overview

Product Category: Fiber Multi-Loose Tube Cable
Suitable Applications: Mining, Harsh Environment, IoT, Factory or Process Automation, IP Cameras And Devices, Data Communication

Fiber Specifications

Fiber Type: OM1
Fiber Core Diameter: 62.5/125 µm
Fiber Diameter: 250 µm
Fiber Count: 72
Fiber Color Coding: TIA-598-D

Cable Construction

Number of Active Subunits: 6
Fibers Per Subunit: 12
Subunit Waterblocking: Gel Free
Subunit Diameter: 0.098 in (2.5 mm)
Central Strength Member Type: GRP

Inner Jacket Specifications

Inner Jacket Strength Member: Fiberglass Yarns
Material: CPE - Chlorinated Polyethylene
Nominal Diameter@InnerJacket1 (cnv): 0.388 in (9.9 mm)
Color: Black
Number of Inner Jacket Ripcords: 1

Outer Jacket Specifications

Strength Member: Fiberglass Yarns
Jacket Material: CPE - Chlorinated Polyethylene
Nom. Diameter: 0.556 in (14.1 mm)
Outer Jacket Color: Black
Outer Jacket Ripcord: 1
Optical Characteristics
Wavelength850 nm1300 nm
Max. Attenuation3.5 dB/km1.25 dB/km
10 Gigabit Ethernet Performance33 m--
Min. Overfilled Launch (OFL) Bandwidth200 MHz.km500 MHz.km

Mechanical Characteristics

Minimum Bend Radius During Installation: 15x Cable OD
Minimum Bend Radius During Operation: 10x Cable OD
Max. Tensile Strength During Installation: 4448 N (1000lbf)
Max. Tensile Strength During Operation: 1320 N (300lbf)
Crush Resistance: 440 N/cm
Bulk Cable Weight: 108 lbs/kft (160 kg/km)

Temperature Range

Installation Temperature Range: -30°C to +60°C
Operating Temperature Range: -50°C to +85°C
Storage Temperature Range: -50°C to +85°C

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Sunlight Resistance
Flammability / Reaction to Fire: UL1666, UL 1685
NEC / UL Compliance: OFNR-ST1
CEC / C(UL) Compliance: OFNG-ST1
ICEA Compliance: S-104-696
TIA/EIA Compliance: 568.3, 598-D
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment)

Product Notes

Notes: Ozone Resistance, PMSHA - 07-KA250002-MSHA

History

Update and Revision: Revision Number: 0.2 Revision Date: 05-28-2026

Part Numbers

Variants
Item #ColorPutup Type
TE-1LD-072-RX2NBlackReel
No accessories are available for this product