FX UHD TAP (Traffic Analysis Port) Cassette, OM4 Aqua 6 Port 70/30 Split Ratio Live LC, Live MPO (12f) TAP MPO (12m)
| Environmental Space: | Indoor |
| Suitable Applications: | FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers |
| Weight: | 0.227 kg |
| Overall Height: | 38.1 mm |
| Overall Width: | 114.3 mm |
| Overall Length: | 230.632 mm |
| Max Capacity: | 12 Fibers (Output) |
| Front Connection: | 1 Inch Pullout |
| Termination Type: | Front and Rear |
| Operating Temperature Range: | -10°C To 60°C |
| Storage Temperature Range: | -10°C To 60°C |
| Description | Material | Color | Type |
|---|---|---|---|
| Adapter Sleeve | Zirconia-Ceramic | ||
| Front Adapter Body | Plastic-UL94V-0 | Aqua | LC-Duplex |
| Rear Adapter Body | Plastic-UL94V-0 | Yellow | MPO Adapter |
| Rear Adapter Body | Plastic-UL94V-0 | Aqua | MPO Adapter |
| Cassette Assembly | Plastic-UL94V-0 | Black |
| MII Order #39 (China RoHS): | Yes |
| Related Parts: | FX UHD & FXU Patch Panels, FX Patch Cords |
| Item # |
|---|
| TC4H06LDMFMM |
| TC4H06LDMFMM7A |
| Packaging: | Individually packaged in a plastic shell, Shipped in cardboard box |
| Update and Revision: | Revision Number: 0.36 Revision Date: 10-23-2025 |