Product Hierarchy
Product Hierarchy

TAP Cassette OM4 2P LC-LC - FX UHD TAP Cassette, OM4 Aqua 2 Port 70/30 Split Ratio


FX UHD TAP (Traffic Analysis Port) Cassette, OM4 Aqua 2 Port 70/30 Split Ratio Live LC, Live LC TAP LC Duplex

Product Overview

Environmental Space: Indoor
Suitable Applications: FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Material

Weight: 0.227 kg
Overall Height: 38.1 mm
Overall Width: 114.3 mm
Overall Length: 230.632 mm

Physical Specifications

Max Capacity: 6 Fibers (Output)

Mechanical Characteristics

Front Connection: 1 Inch Pullout
Termination Type: Front and Rear

Temperature Range

Operating Temperature Range: -10°C To 60°C
Storage Temperature Range: -10°C To 60°C

Product Material

Materials
DescriptionMaterialColorType
Adapter SleeveZirconia-Ceramic
Front Adapter BodyPlastic-UL94V-0AquaLC-Duplex
Front Adapter BodyPlastic-UL94V-0YellowLC-Duplex
Cassette AssemblyPlastic-UL94V-0Black

Standards

MII Order #39 (China RoHS): Yes

Related Part Numbers

Related Parts: FX UHD & FXU Patch Panels, FX Patch Cords
Variants
Item #
TC4H02LDLDLD
TC4H02LDLDLD7A

Product Notes

Packaging: Individually packaged in a plastic shell, Shipped in cardboard box

History

Update and Revision: Revision Number: 0.90 Revision Date: 10-23-2025
Date: 2013-01-01
No accessories are available for this product