Product Hierarchy
Product Hierarchy

Steel Brush Panel - Belden Filler Panels with Brush Pass Through


Filler Panel with Brush, Open Ended, Includes mounting hardware

Application

Product Overview: Filler Panels allow blocking of unsused rack units (RU) for optimized airflow and separation between cold supply air and hot return air. Best practices in data centers includes blanking of all unused rack units (RU). Filler Panels are compatible with 19" mount racks and cabinets.
Environmental Space: Indoor

Mechanical Characteristics

Mount Type: Rack Mount 19” Horizontal

Environmental and Overall Characteristics

Finish: Powdercoat Finish
Material: Steel and brush strip

Related Part Numbers

Included Parts: Mounting Hardware
Packaging: Individual bag, bulk packaged
Variants
Part #Rack SpacesWidthColor
XFPWB3U1013U19.0 inBlack
XFPWB1U1011U19.0 inBlack
XFPWB2U1012U19.0 inBlack
XFPWB4U1014U19.0 inBlack
XFPWB2U1022U19.0 inWhite
XFPWB3U1023U19.0 inWhite
XFPWB4U1024U19.0 inWhite
XFPWB1U1021U19.0 inWhite
Update and Revision: Revision Number: 0.155 Revision Date: 11-09-2022
No accessories are available for this product