(1200)Instrumentation Cable
(439)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(2)CSA ACIC Cable
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
(3545)Modular Couplers
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
(1037)M12 Power
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
(315)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(120)Double-Ended Cordsets
(62)Accessories
(5)M23 Circular Connectors
(66)Mini Power
(70)Receptacles
(14)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(30)G Series
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
Solid Filler Panel, includes Mounting Hardware
| Product Overview: | Filler Panels allow blocking of unsused rack units (RU) for optimized airflow and separation between cold supply air and hot return air. Best practices in data centers includes blanking of all unused rack units (RU). Filler Panels are compatible with 19" mount racks and cabinets. |
| Environmental Space: | Indoor |
| Overall Width: | 19 in |
| Mount Type: | Rack Mount 19” Horizontal |
| Finish: | Powdercoat Finish |
| Material: | Steel |
| Included Parts: | Mounting hardware |
| Packaging: | Individual bag, bulk packaged |
| Part # | Rack Spaces | Width | Color | Weight |
|---|---|---|---|---|
| 9910-0100-01 | 1U | 19.0 in | Black | 0.8 lb |
| 9911-0200-01 | 2U | 19.0 in | Black | 1.5 lb |
| 9911-0201-01 | 2U | 19.0 in | Black | 1.5 lb |
| 9912-0300-01 | 3U | 19.0 in | Black | 1.7 lb |
| 9913-0400-01 | 4U | 19.0 in | Black | 2.0 lb |
| 9914-0800-01 | 8U | 19.0 in | Black | 6.5 lb |
| 9912-0300-02 | 3U | 19.0 in | White | 1.7 lb |
| 9914-0800-02 | 8U | 19.0 in | White | 6.5 lb |
| 9910-0100-02 | 1U | 19.0 in | White | 0.8 lb |
| 9911-0200-02 | 2U | 19.0 in | White | 1.5 lb |
| 9913-0400-02 | 4U | 19.0 in | White | 2.0 lb |
| Update and Revision: | Revision Number: 0.158 Revision Date: 02-03-2025 |