Product Hierarchy
Product Hierarchy

STL 296 - Bulk Cable | PVC | 5x0.34mm² | Unshielded


Bulk Cable | PVC | 5x0.34mm² | Unshielded | AWM Style 2464

Product Description

Product Family: Sensor / Actuator
Brand: Lumberg Automation
Connector Type: Accessories
Shielding Type: Unshielded
Voltage Rating: 300 V
Rated Voltage (UL): 300 V

Technical Data Side 1

Side 1 Product Sub Family: Bulk Cable

Cable Data

Cable Number: 296
Conductor Size: 0.34 mm²
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Cycles (Bending): ˃ 1 M
Conductor Material: Cu
Cable Jacket Material: Polyvinyl Chloride (PVC)
Cable Jacket Color: Black
Cable Diameter D: Ø 5.7 | 0.224"
Wire Insulation Material: Polyvinyl Chloride (PVC)
Insulated Wire Diameter: Ø 1.50 mm | 0.059"
Ambient Temperature (Fixed Installation): - 30° C to + 80° C
Ambient Temperature (Flex Installation): - 10° C to + 80° C
Ambient Temperature (Drag Chain Inst): - 10° C to + 60° C
UL Cable Type: AWM: 2464
Flammability Class (Cable Jacket): DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1, UL VW-1
Cable Characteristics: Flexibility: Good | Abrasion Resistance: Good | Chemical Resistance: Excellent, acids, and alkalis| Flame Retardance: Yes | Halogen-Free: No | Mechanical Durability: Good (resists impact, tear, and flex) | Environmental Suitability: Indoor, excellent balance of performance, cost, and versatility
Core Colors: brown, white, blue, black, grey

Safety & Environmental Compliance

RoHS Compliant: Yes

Resistances

Halogenfree: No
Oil Resistance: Yes